- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Wheels and rollers
- K1759
Swivel and fixed castors standard version
- K1759
Swivel and fixed castors electrically conductive, standard version
- K1760
Swivel and fixed castors heavy-duty version
- K1760
Swivel and fixed castors steel plate, electrically conductive, heavy-duty version
- K1761
Swivel and fixed castors standard version
- K1761
Swivel and fixed castors steel plate, electrically conductive standard version
- K1762
Swivel and fixed castors standard version
- K1763
Swivel and fixed castors heavy-duty version
- K1764
Swivel and fixed castors standard version
- K1765
Swivel and fixed castors medium-duty version
- K1788
Swivel and fixed castors steel plate, heavy-duty version
- K1766
Steel plate swivel and fixed castors with soft rubber tyres
- K1789
Steel plate swivel castors with soft rubber tyres and bolt hole
- K1767
Swivel and fixed castors medium-duty version
- K1768
Swivel and fixed castors heavy-duty version
- K1769
Swivel and fixed castors welded steel heavy-duty version
- K1770
Swivel and fixed castors standard version
- K1771
Swivel and fixed castors heavy-duty version
- K1772
Swivel and fixed castors heavy-duty version
- K1773
Swivel and fixed castors stainless steel, standard version
- K1774
Swivel castors compact version
- K1775
Swivel and fixed castors steel plate, for sterile areas
- K1790
Swivel and fixed castors stainless steel, for sterile areas
- K1791
Swivel castors with bolt hole stainless steel, for sterile areas
- K1776
Wheels rubber tyres on steel plate rims
- K1777
Wheels rubber tyres on die-cast aluminium rims
- K1778
Wheels polyamide with injection-moulded tread
- K1779
Guide rollers
- K1780
Wheels aluminium rims with injection-moulded tread
- K1781
Rollers heavy-load
- K1782
Wheels heavy-load wheel body welded
- K1783
Wheels polyamide
- K1784
Wheels polyamide heavy-duty version
- K1785
Wheels thermoset heat-resistant
- K1786
Elevating castors with foot with bolt hole or mounting plate
- K2236
Elevating castors with integrated locking foot for aluminium profiles
- K2237
Elevating castors with integrated machine foot, antistatic for aluminium profiles
- K1787
Elevating castors with integrated machine foot
- K2237
Elevating castors with integrated machine foot for aluminium profiles
- Ball transfer units
- Ring bolts and hoist rings
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1759_LSwivel castor, electrically conductive |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing steel plate. Wheels with thermoplastic rubber tread. Wheel body polypropylene.Version:Housing press formed. Double ball bearing in the castor head. Plain bearing in wheels.Note:Wheel axle threaded. Swivel castors with bolt hole. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel ≤ 10⁴Ω.Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|