Product groups
Wheels rubber tyres on die-cast aluminium rims
K1777

Wheels rubber tyres on die-cast aluminium rims

go back

Item description/product images

DescriptionMaterial:Wheel rims die-cast aluminium.
Tyre elastic solid rubber.
Note:The tyre is vulcanised onto the rim. Wheels with elastic solid rubber tyres have a high wear resistance, low rolling resistance and excellent drive comfort.
Application temperature from -30 °C to +80 °C.
These wheels are used as the front wheels on fork-lift trucks.
Other sizes on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1777 Wheels rubber tyres on die-cast aluminium rims 295 kB

Drawings

Wheels rubber tyres on die-cast aluminium rims

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1777.200501ball bearing200203560450 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33