- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Wheels and rollers
- K1759
Swivel and fixed castors standard version
- K1759
Swivel and fixed castors electrically conductive, standard version
- K1760
Swivel and fixed castors heavy-duty version
- K1760
Swivel and fixed castors steel plate, electrically conductive, heavy-duty version
- K1761
Swivel and fixed castors standard version
- K1761
Swivel and fixed castors steel plate, electrically conductive standard version
- K1762
Swivel and fixed castors standard version
- K1763
Swivel and fixed castors heavy-duty version
- K1764
Swivel and fixed castors standard version
- K1765
Swivel and fixed castors medium-duty version
- K1788
Swivel and fixed castors steel plate, heavy-duty version
- K1766
Steel plate swivel and fixed castors with soft rubber tyres
- K1789
Steel plate swivel castors with soft rubber tyres and bolt hole
- K1767
Swivel and fixed castors medium-duty version
- K1768
Swivel and fixed castors heavy-duty version
- K1769
Swivel and fixed castors welded steel heavy-duty version
- K1770
Swivel and fixed castors standard version
- K1771
Swivel and fixed castors heavy-duty version
- K1772
Swivel and fixed castors heavy-duty version
- K1773
Swivel and fixed castors stainless steel, standard version
- K1774
Swivel castors compact version
- K1775
Swivel and fixed castors steel plate, for sterile areas
- K1790
Swivel and fixed castors stainless steel, for sterile areas
- K1791
Swivel castors with bolt hole stainless steel, for sterile areas
- K1776
Wheels rubber tyres on steel plate rims
- K1777
Wheels rubber tyres on die-cast aluminium rims
- K1778
Wheels polyamide with injection-moulded tread
- K1779
Guide rollers
- K1780
Wheels aluminium rims with injection-moulded tread
- K1781
Rollers heavy-load
- K1782
Wheels heavy-load wheel body welded
- K1783
Wheels polyamide
- K1784
Wheels polyamide heavy-duty version
- K1785
Wheels thermoset heat-resistant
- K1786
Elevating castors with foot with bolt hole or mounting plate
- K2236
Elevating castors with integrated locking foot for aluminium profiles
- K2237
Elevating castors with integrated machine foot, antistatic for aluminium profiles
- K1787
Elevating castors with integrated machine foot
- K2237
Elevating castors with integrated machine foot for aluminium profiles
- Ball transfer units
- Ring bolts and hoist rings
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Housing thick steel plate. Tyres steel-wire reinforced elastic solid rubber. Wheel body welded steel.Version:Pressed housing; reinforced fork, top plate and swivel head bolt; wheels with precision ball bearingNote:These castors are particularly impact and shock proof and assure a high service life. Wheel axle bolted. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|