Product groups
Hoist rings, steel, 360° rotation grade 10
K1735

Hoist rings, steel, 360° rotation grade 10

go back

Item description/product images

DescriptionMaterial:Ring and attachment shackle steel.
Bolt and bushing steel.
Version:Ring and shackle forged, hardened and tempered. 100% electromagnetic crack detection, painted blue.
Bolt grade 10.9 or higher. 100% electromagnetic crack detection.
Bush electro zinc-plated.
Note:The hoist ring can be folded-down, rotates through 360° and bears the full load in any permitted loading direction. The nominal load capacity is visibly indicated on the hoist ring. It applies to the most unfavourable load case (see table). The test load is 2.5 times the safe working load (SWL). The specified working load limit must not be exceeded.
With captive but removable hex bolt. The hoist rings comply with the Machinery Directive and are DGUV tested.

Tested according to DIN EN 1677-1.
The CE marking is stamped into the hoist ring.
On request:Certificate of conformity.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1735 Hoist rings, steel, 360° rotation grade 10 303 kB
 Operating instructions for hoist ring 611 kB

Drawings

Hoist rings, steel, 360° rotation grade 10
Hoist rings, steel, 360° rotation grade 10

Item selection/filter

Order No.BB1B2D

D1HH1H2LSSWSW1max.
permissible
load kg
Tightening
torque
Nm
CADAcc.PriceOrder
K1735.08011365730M824873441111261330020 on request
K1735.10016365730M1024873540161261763030 on request
K1735.12020365734M12309843412014819100045 on request
K1735.16025365734M1630984639251410241500150 on request
K1735.20032538350M20451455671321712302500300 on request
K1735.24037538350M24451455969371714364000400 on request
K1735.300446410167M305917285644423174650001000 on request
K1735.360538412678M3669223100965328225580001800 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33