Product groups
Ring bolts rotatablehigh-strength grade 10
K0769

Ring bolts rotatable high-strength grade 10

go back

Item description/product images

DescriptionMaterial:Ring 1.6541 steel.
Screw steel.
Version:Ring forged and high tensile tempered.
100% electromagnetic crack tested per EN 1677-1, 4x safety factor.
Plastic-coated.
Thread grade 10.9.
Note:In contrast to DIN 580 ring bolts this ring bolt is rotatable, therefore the load direction is adjustable and unintended tightening or loosening is negated.

– 4x safety factor
– lateral loading up to 90° is possible
– ring can rotate 360° with tightened screw

The listed load values apply for a minimum screw length of 1x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm², at an application temperature of -20 °C to +100 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0769 Ring bolts rotatablehigh-strength grade 10 212 kB

Drawings

Ring bolts rotatablehigh-strength grade 10

Item selection/filter

Order No.Version 2D

D1D2D3HLSS1SWPermissible
load
kg
CADAcc.PriceOrder
K0769.08151with hex keyM8254425471299,56300 on request
K0769.10151with hex keyM10254426471599,56400 on request
K0769.12181with hex keyM12305234551811118750 on request
K0769.16241with hex keyM1635613564241413101500 on request
K0769.20301with hex keyM2040704474301615122300 on request
K0769.24361with hex keyM2448845291361918143200 on request
K0769.30451with hex keyM306010561112452522,5174500 on request
K0769.08150without hex keyM825442547128116300 on request
K0769.10150without hex keyM1025442547158116400 on request
K0769.12180without hex keyM12305233551810138750 on request
K0769.16240without hex keyM1635613564241413101500 on request
K0769.20300without hex keyM2040704474301617122300 on request
K0769.24360without hex keyM2448845291361921143200 on request
K0769.30450without hex keyM306010862112452726174500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33