Swing clamps, heavy duty, automation compatible, Form A, with clamping arm
Item description/product images
DescriptionProduct description:Heavy duty toggle clamps are especially suitable for manual clamping processes with short clamping times.
The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.Material:Carbon steel.Version:Black oxidised.Type of operation:Impact driver with adjustable torque.Advantages:- Automation-compatible - High clamping forces - Rapid clampingDrawing reference:
1) swing travel 2) clamp travel
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.