Product groups
Clamping arm for hydraulic swing clamps
K1865

Clamping arm for hydraulic swing clamps

go back

Item description/product images

DescriptionProduct description:Single clamping arms for the swing clamp K1864. Different clamping situations can be realised with the different clamping arm designs. Fastening materials are supplied with the clamping arms.Material:Steel.Version:Black oxidised.Note:Information on the clamping arm mountings as well as the effective clamping force depending on the operating pressure must be considered individually for each swing clamp.

The clamping force diagrams for the swing clamps are decisive for the dimensioning of the clamping arms.
The specified operating pressure must not be exceeded and must be adjusted if necessary.
The swivel movement of the clamping arms must not be hindered. The actual workpiece clamping process may only take place after the swing travel of the swing clamp is completed.
The thrust pieces should be so defined that contact with the workpiece only occurs after the swivel movement has been completed.
To prevent torques from being applied to the piston rod, the clamping arms must be held in place firmly during assembly.

Avoid encroachment in the swivel path. This could lead to pinching injury to the hands or other body parts.

Follow safety instructions.
Technical data:- Max. operating pressure Form A and B: 200 bar.
- Max. operating pressure Form C: 500 bar.
- Max. operating pressure Form D: 300 bar.
Assembly:When mounting or removing the clamping arms, make sure that no torques are transmitted to the piston rod of the swing clamp. This can be prevented by holding the arm in place when tightening or loosening the fastening screw.

1. If the swing clamp is equipped with an overload protection, the first step is to check it by turning the piston until the overload protection can be felt to engage. A swing clamp has three engagement points at 120° intervals.

2. The installation of the clamping arms is normally carried out when the clamp is not under pressure. After the clamping arm is positioned on the piston rod, the screw or nut can be tightened. However, if an exact clamping position of the clamping arm is required, the piston of the swing clamp must be retracted under pressure. The clamping arm can then be mounted in the desired position.

3. After attaching the clamping arm, the clamping process of the swing clamp should be checked several times for correct clamping point and clamping travel.

4. After changing the clamping arm, the torque of the fastening screw should be checked again after a few clamping cycles and, if necessary, retightened.
On request:Other sizes and types.Accessory:- Rest pads K0307.
- Self-aligning pads K0302, K1164, K0287, K0288.
- Gripper screws, hexagonal K0386.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Selection guide for hydraulic swing clamps 471 kB
 Technical information for hydraulic clamping elements 150 kB

Drawings (total overview)

Clamping arm for hydraulic swing clamps

Clamping arm for hydraulic swing clamps, Form A

More information

Drawings

Clamping arm for hydraulic swing clamps, Form A

Item selection/filter

Order No.FormFor
piston Ø
D

HH4H5LL1L2RR1CADAcc.PriceOrder
K1865.25502A2520161064755016169 on request
K1865.40752A403223157911575252515 on request

Clamping arm for hydraulic swing clamps, Form B

More information

Drawings

Clamping arm for hydraulic swing clamps, Form B

Item selection/filter

Order No.FormFor
piston Ø
D

HLL2RCADAcc.PriceOrder
K1865.25501B252016751616 on request
K1865.40751B4032231152525 on request

Clamping arm for hydraulic swing clamps, Form C

More information

Drawings

Clamping arm for hydraulic swing clamps, Form C

Item selection/filter

Order No.FormFor
piston Ø
BD

HH1LL1CADAcc.PriceOrder
K1865.25253C2532201664125 on request
K1865.40373C4048322366137 on request

Clamping arm for hydraulic swing clamps, Form D

More information

Drawings

Clamping arm for hydraulic swing clamps, Form D

Item selection/filter

Order No.FormFor
piston Ø
B1D

HH2H3LL1L2L3RCADAcc.PriceOrder
K1865.25334D2514202114,515,551,535,516716 on request
K1865.40504D402532281922,5765323723 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33