Product groups
Swing clamps, heavy duty, extended clamping travel automation compatible
K2053

Swing clamps, heavy duty, extended clamping travel automation...

go back

Item description/product images

DescriptionProduct description:Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.

At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
Material:Carbon steel.Version:Black oxidised.Type of operation:Impact driver with adjustable torque.Advantages:- Automation-compatible
- High clamping forces
- Rapid clamping
Supplied withSwing clamp with positioning bush.Drawing reference:
1) swing travel
2) clamp travel
3) Left swinging
4) Right swinging
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2053 Swing clamps, heavy duty, extended clamping travel automation compatible 223 kB

Drawings (total overview)

Swing clamps, heavy duty, extended clamping travel automation compatible

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form A, with clamping arm

More information

Drawings

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form A, with clamping arm

Item selection/filter

Order No.Version 1FormForm definitionBB1B2D

D1D2HH1H2H3H4H5H6LL1L2L3S1S2SWTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
K2053.1061swivel to the rightAwith clamping arm90702211M1226105164311530291050665550311019286 on request
K2053.0061swivel to the leftAwith clamping arm90702211M1226105164311530291050665550311019286 on request

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm

More information

Drawings

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm

Item selection/filter

Order No.Version 1FormForm definitionBB1D

D2HH1H2H3H4H5H6L3S1S2SWCADAcc.PriceOrder
K2053.1060swivel to the rightBwithout clamping arm90701126105164311530291050311019 on request
K2053.0060swivel to the leftBwithout clamping arm90701126105164311530291050311019 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33