Product groups
Wedge clamps machinable
K0038

Wedge clamps machinable

go back

Item description/product images

DescriptionMaterial:Channel aluminium profile.
Wedge hardened steel.
Version:Channel anodised.
Wedge black oxidised.
Note:Two workpieces can be held simultaneously with the wedge clamp. The jaws have extra material allowing them to be machined to conform to the shape of the workpiece. The compact design allows space-saving series clamping.Drawing reference:
1) The locking plate is only used for machining the form, not for clamping the workpiece.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0038 Wedge clamps machinable 240 kB

Drawings

Wedge clamps machinable

Item selection/filter

Order No.

DD1LL1B1
min. - max.
B2B3HH1Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0038.04M4M215,710,1628,6 - 29,110,64,612,76,32,23,4 on request
K0038.06M6M423,915,938,1 - 3916,16,619,19,46,714,3 on request
K0038.08M8M431,820,650,8 - 5220,89,925,412,78,914,5 on request
K0038.12M12M547,530,576,2 - 7830,915,738,11915,638,4 on request
K0038.16M16M663,541,28101,6 - 103,941,320,350,825,426,774,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33