Product groups

Item description/product images

DescriptionMaterial:Channel aluminium profile.
Wedge hardened steel.
Version:Channel anodised.
Wedge black oxidised.
Note:Two workpieces can be held simultaneously with the wedge clamp. They are ideal for clamping round or rectangular pieces. The compact design allows space-saving series clamping.Drawing reference:
In clamped position dimension B1 max. given in the table should be achieved.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0037 Wedge clamps 174 kB

Drawings

Wedge clamps

Item selection/filter

Order No.

DLB1
min. - max.
B2HH1Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0037.04M415,912,3 - 13,110,412,75,62,23,4 on request
K0037.06M623,818,6 - 19,916,1199,56,714,3 on request
K0037.08M831,724,8 - 26,620,825,412,78,914,5 on request
K0037.12M1247,637,3 - 39,730,838,11915,638,4 on request
K0037.16M1663,549,7 - 52,841,250,825,426,774,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33