Product groups
Fixture clamps unequal hexagon
K0023

Fixture clamps unequal hexagon

go back

Item description/product images

DescriptionProduct description:Theses unequal hexagon fixture clamps can minimise the cost of clamping in fixtures. The clamping range can be altered up to 17 mm from the same tapped hole. Simply rotate the hexagon washer.
Material:Cam screw steel tempered to 10.9.
Hexagon washer mild steel.
Version:Cam screw black oxidised.
Hexagon washer hardened and black oxidised.
Note:The washers are available with smooth edges for machined faces or with serrated edges for rough faces.
The "distance A" is set by simply turning the hexagonal clamp, the 6 edges of which have a distance to the centre of the screw that differs by 1 mm in each case.
On request:Replacement cam screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0023 Fixture clamps unequal hexagon 164 kB

Drawings

Fixture clamps unequal hexagon

Item selection/filter

Order No.FormVersion

Distance A
by face No.
DHH1S
(cam travel)
Clamping
force
kN
CADAcc.PriceOrder
K0023.09Asmooth1/12, 2/13, 3/14, 4/15, 5/16, 6/17M121022118 on request
K0023.10Asmooth7/18, 8/19, 9/20, 10/21, 11/22, 12/23M121022118 on request
K0023.11Asmooth13/24, 14/25, 15/26, 16/27, 17/28, 18/29M121022118 on request
K0023.13Bserrated1/12, 2/13, 3/14, 4/15, 5/16, 6/17M121022118 on request
K0023.14Bserrated7/18, 8/19, 9/20, 10/21, 11/22, 12/23M121022118 on request
K0023.15Bserrated13/24, 14/25, 15/26, 16/27, 17/28, 18/29M121022118 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33