Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Body tempered and black oxidised.
Square washer case-hardened and brass-plated.
Note:This cam action compact toe clamp requires very little space to produce multi-fixture clamping.
Workpieces can be clamped in series by using the back side of a clamp as a stop for the next row.
Mount preferably in slots with B +0.05 mm. The height of the clamp can be adjusted by altering the slot depth.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0036 Toe clamps compact 314 kB

Drawings

Toe clamps compact

Item selection/filter

Order No.LL1L2BHH1H2H3
max.
SDS1
(travel)
SWSW1Clamping
force
kN
Tightening
torque
max. Nm
Accessories KIPPCADAcc.PriceOrder
K0036.0843,225,4191912,715,76,421,41,5M81,6578,928K1969.1013 on request
K0036.105433,525,425,411,415,49,724,51,8M1027817,888K1969.1216 on request
K0036.127550,83838,125,531,513432,05M122,5101226,7135K1969.1630 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33