Product groups
Springs for clamp straps
K1554

Springs for clamp straps

go back

Item description/product images

DescriptionMaterial:Spring steel wire EN 10270-1-DH.Note:Springs are only available in 400 mm lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1554 Springs for clamp straps 172 kB

Drawings

Springs for clamp straps

Item selection/filter

Order No.D

DiLOSSpring force
F approx.
(N)
Compression
factor under f
CADAcc.PriceOrder
K1554.0616,54003321,3 on request
K1554.0818,54004252,1 on request
K1554.101,210,54004352,7 on request
K1554.121,412,54005473,3 on request
K1554.141,514,54006504 on request
K1554.161,616,54007534,8 on request
K1554.181,818,54007685,4 on request
K1554.201,820,54008626,5 on request
K1554.242254009708,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33