Product groups
Hook clamps with collar
K0013

Hook clamps with collar

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0013 Hook clamps with collar 200 kB

Drawings

Hook clamps with collar

Item selection/filter

Order No.CD

D1HH1H2H3LL1L2PRR1TClamping
force
kN
CADAcc.PriceOrder
K0013.706M6M62056605310119820920174,82 on request
K0013.708M6M82056605310119820920178,77 on request
K0013.710M8M1025727967121513102512251913,9 on request
K0013.712M10M1232889682161718123014322720,2 on request
K0013.716M12M1640109118102202022123018403237,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33