Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened, black oxidised and ground.Note:The clamping heights can be increased with riser bars K0018 and for K1231.12 to K1231.14 and K1231.22 to K1231.24 reduced by self-aligning pads K0282.
The clamps have the following advantages:
- rapid clamping by hand via threaded spindle and spiral cam.
- quick and easy workpiece exchange by pivoting the clamp arm.
- compact design, small clamping space required.
- simple adaptation to tall clamping heights using the riser cylinders.

The clamps can be mounted in two ways:
1) in a T-slot.
2) by the M12 screw directly in a fixture base.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1231 Down-thrust clamps 223 kB

Drawings

Down-thrust clamps

Item selection/filter

Order No.FormForm definitionClamping
height
max. H1
Clamping
height
min. H2
H3

H4CADAcc.PriceOrder
K1231.11Awith cam lever30251554-59 on request
K1231.12Cwith cam lever and thread70501573-93 on request
K1231.13Cwith cam lever and thread98681591-121 on request
K1231.14Cwith cam lever and thread1359522118-158 on request
K1231.21Bwith clamping screw30251554-59 on request
K1231.22Dwith clamping screw and thread70501573-93 on request
K1231.23Dwith clamping screw and thread98681591-121 on request
K1231.24Dwith clamping screw and thread1359522118-158 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33