Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised.Accessory:Springs K1554 and socket head screws K0869.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0012 Hook clamps 269 kB

Drawings (total overview)

Hook clamps

Item selection/filter

Order No.

FormDD1D2D3HH1H2H3BRR1R2F
max. kN
CADAcc.PriceOrder
K0012.06A166,51110422061011920304,8 on request
K0012.08A208,515125225812151225508,8 on request
K0012.10A2510,51814663210161714326013,9 on request
K0012.12A3212,52017834012202018408020,2 on request
K0012.106B166,5-1041,520-9,511920304,8 on request
K0012.108B208,5-1251,525-11,5151225508,8 on request
K0012.110B2510,5-1465,532-15,51714326013,9 on request
K0012.112B3212,5-1782,540-19,52018408020,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33