Product groups
Cam clamps, steel with tension lever, Form B
K2049_B

Cam clamps, steel with tension lever, Form B

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Dimension A refers to the distance from the workpiece to screw centre (cam screw).

Form B with clamp plate is recommended to minimise scratches on the workpiece.

The hexagonal key on the tension lever enables the lever to be mounted in 60° increments, thus aligning it according to the users requirements.
Advantages:- Compact design
- Rapid and easy clamping of the component
- Tool-free clamping with tension lever
Accessory:Clamping plate K2050.Drawing reference:
(1) Clamping screw
(2) Spring washer
(3) Tension lever
(4) Hex key
(5) Cam clamp
(6) Clamping plate
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2049_B Cam clamps, steel with tension lever, Form B 105 kB

Drawings

Cam clamps, steel with tension lever, Form B

Item selection/filter

Order No.FormForm definitionABDD1D2HH1H2H3H4H5CADAcc.PriceOrder
K2049.081B-7,11212M81061291,58,57 on request
K2049.101B-8,31414M1012715111,8108 on request
K2049.121B-9,51616M1214818132,2129 on request
Order No.FormLL1L2L3RTravel
S
SWClamping
force
kN
Recommended
tightening torque
Nm
CADAcc.PriceOrder
K2049.081B68,2115,5252,22,50,31,2 on request
K2049.101B79,5118302,530,53 on request
K2049.121B810,9120402,95,50,76 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33