Product groups
Cam clamps, steel with tension lever
K2049

Cam clamps, steel with tension lever

go back

Item description/product images

Back to group overview
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Dimension A refers to the distance from the workpiece to screw centre (cam screw).

Form B with clamp plate is recommended to minimise scratches on the workpiece.

The hexagonal key on the tension lever enables the lever to be mounted in 60° increments, thus aligning it according to the users requirements.
Advantages:- Compact design
- Rapid and easy clamping of the component
- Tool-free clamping with tension lever
Accessory:Clamping plate K2050.Drawing reference:
(1) Clamping screw
(2) Spring washer
(3) Tension lever
(4) Hex key
(5) Cam clamp
(6) Clamping plate
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2049 Cam clamps, steel with tension lever 322 kB

Drawings (total overview)

Cam clamps, steel with tension lever

Item selection/filter

Order No.FormForm definitionABDD1D2HH1H2H3H4H5CADAcc.PriceOrder
K2049.080A-7,1-12M81061291,58,5- on request
K2049.100A-8,3-14M1012715111,810- on request
K2049.120A-9,5-16M1214818132,212- on request
K2049.081B-7,11212M81061291,58,57 on request
K2049.101B-8,31414M1012715111,8108 on request
K2049.121B-9,51616M1214818132,2129 on request
Order No.FormLL1L2L3RTravel
S
SWClamping
force
kN
Recommended
tightening torque
Nm
CADAcc.PriceOrder
K2049.080A68,2--252,22,50,31,2 on request
K2049.100A79,5--302,530,53 on request
K2049.120A810,9--402,95,50,76 on request
K2049.081B68,2115,5252,22,50,31,2 on request
K2049.101B79,5118302,530,53 on request
K2049.121B810,9120402,95,50,76 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33