Product groups
Support elements automation compatible
K2160

Support elements automation compatible

go back

Item description/product images

DescriptionProduct description:Support elements reduce workpiece vibrations during machining.
All moving parts are sealed against the ingress of coolant, dust and swarf.
Material:Carbon steel.Version:Body black oxidised. Thrust pin tempered and black oxidised.Type of operation:Actuated using a hammer driver with adjustable torque or manually using a clamping key.Advantages:Automation-compatible
High clamping forces
Rapid clamping
Accessory:Self-aligning pads K0282.
Positioning feet K0298.
Positioning feet K0299.
Rest pads K0307.
Supplied withK2160.05012: 2x locating pins Ø 6 (h7) x 20, protective plug for tapped holes.

K2160.10016: 2x locating pins Ø 8 (h7) x 25, protective plug for tapped holes
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2160 Support elements automation compatible 213 kB

Drawings

Support elements automation compatible

Overview of items (compressed)

Item selection/filter
Order No.BB1B2DD1D2D3
for screw to
DIN 912
D4HH1H2H3LL1L2L3F=
Spring strength
(N)
F
max. kN
Tightening
torque
max. Nm
Travel
S
SWCADAcc.PriceOrder
K2160.05012623236M12x24650M826574840129032353515-305401019 on request
K2160.10016753548M16x32860M10337261501611542424515-3510801019 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33