Product groups
Spring plungers with hexagon socket and thrust pin, steel
K0317

Spring plungers with hexagon socket and thrust pin, steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
1) grub screw glued in
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0317 Spring plungers with hexagon socket and thrust pin, steel 297 kB

Drawings (total overview)

Spring plungers with hexagon socket and thrust pin, steel
Spring plungers with hexagon socket and thrust pin, steel

Item selection/filter

Order No.DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
K0317.03M311,51010,40,70,53K0317.903  on request
K0317.04M41,51,5150,60,61,3516K0317.904  on request
K0317.05M52,42,3180,80,81,5620K0317.905  on request
K0317.06M62,72,520112720K0317.906  on request
K0317.08M83,53221,41,22,5935K0317.908  on request
K0317.10M1043221,41,63935K0317.910 on request
K0317.12M1264282241255K0317.912  on request
K0317.16M167,55322,52,5545100K0317.916  on request
K0317.20M201074032,5660120- on request
K0317.24M2412105232,5880160-on request
K0317.104M41,51,5150,60,61,327K0317.904 on request
K0317.105M52,42,3180,80,81,5310K0317.905 on request
K0317.106M62,72,52011239K0317.906 on request
K0317.108M83,53221,41,22,5416K0317.908 on request
K0317.110M1043221,41,63416K0317.910 on request
K0317.112M126428224527K0317.912 on request
K0317.116M167,55322,52,552045K0317.916 on request
K0317.205M52,42,3180,80,81,51129K0317.905 on request
K0317.206M62,72,5201121437K0317.906 on request
K0317.208M83,53221,41,22,52265K0317.908 on request
K0317.210M1043221,41,631970K0317.910 on request
K0317.212M1264282242585K0317.912 on request
K0317.216M167,55322,52,5560150K0317.916 on request
K0317.220M201074032,5675190-on request
K0317.224M2412105232,5895240-on request