Product groups

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.

Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Mushroom grip thermoplastic, dark grey or traffic red RAL3020.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel A2 version:
threaded sleeve bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0338_C Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot 190 kB

Drawings

Indexing plungers, Form C

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.3903Csteel-hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
K0338.3004Csteel-hardenedblack grey RAL 70214M8x11838,5156134101612  on request
K0338.3105Csteel-hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
K0338.3206Csteel-hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
K0338.3308Csteel-hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
K0338.3410Csteel-hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
K0338.3412Csteel-hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.3516Csteel-hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
K0338.390384Csteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
K0338.300484Csteel-hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
K0338.310584Csteel-hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
K0338.320684Csteel-hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
K0338.330884Csteel-hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.341084Csteel-hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
K0338.341284Csteel-hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.351684Csteel-hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
K0338.03903Cstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
K0338.03004Cstainless steel1.4034hardenedblack grey RAL 70214M8x11838,5156134101612  on request
K0338.03105Cstainless steel1.4034hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
K0338.03206Cstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
K0338.03308Cstainless steel1.4034hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
K0338.03410Cstainless steel1.4034hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
K0338.03412Cstainless steel1.4034hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.03516Cstainless steel1.4034hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
K0338.0390384Cstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
K0338.0300484Cstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
K0338.0310584Cstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
K0338.0320684Cstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
K0338.0330884Cstainless steel1.4034hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.0341084Cstainless steel1.4034hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
K0338.0341284Cstainless steel1.4034hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.0351684Cstainless steel1.4034hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
K0338.13903Cstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,580,84,510 on request
K0338.13004Cstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,5156134101612  on request
K0338.13105Cstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,5177155131,3512  on request
K0338.13206Cstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,7208176141,8614  on request
K0338.13308Cstainless steel1.4305not hardenedblack grey RAL 70218M16x1,533682610238192,31535  on request
K0338.13410Cstainless steel1.4305not hardenedblack grey RAL 702110M20x1,5337428122510222,81534 on request
K0338.13412Cstainless steel1.4305not hardenedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.13516Cstainless steel1.4305not hardenedblack grey RAL 702116M24x2409632182816273,22046 on request
K0338.1390384Cstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,580,84,510 on request
K0338.1300484Cstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,5156134101612 on request
K0338.1310584Cstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,5177155131,3512 on request
K0338.1320684Cstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,7208176141,8614 on request
K0338.1330884Cstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.1341084Cstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,5337428122510222,81534 on request
K0338.1341284Cstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.1351684Cstainless steel1.4305not hardenedtraffic red RAL 302016M24x2409632182816273,22046 on request
K0338.63903Cstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
K0338.63004Cstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,5156134101715,5 on request
K0338.63105Cstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,5177155131,3412,5 on request
K0338.63206Cstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
K0338.63308Cstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,533682610238192,31535 on request
K0338.63410Cstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,5337428122510222,81530 on request
K0338.63412Cstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.63516Cstainless steel1.4404nickel-platedblack grey RAL 702116M24x2409632182816273,22040 on request
K0338.6390384Cstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
K0338.6300484Cstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,5156134101715,5 on request
K0338.6310584Cstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,5177155131,3412,5 on request
K0338.6320684Cstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
K0338.6330884Cstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.6341084Cstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,5337428122510222,81530 on request
K0338.6341284Cstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.6351684Cstainless steel1.4404nickel-platedtraffic red RAL 302016M24x2409632182816273,22040 on request
K0338.73903Cstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,580,836,5 on request
K0338.73004Cstainless steel1.4404brightblack grey RAL 70214M8x11838,5156134101715,5 on request
K0338.73105Cstainless steel1.4404brightblack grey RAL 70215M10x12143,5177155131,3412,5 on request
K0338.73206Cstainless steel1.4404brightblack grey RAL 70216M12x1,52551,7208176141,8714,5 on request
K0338.73308Cstainless steel1.4404brightblack grey RAL 70218M16x1,533682610238192,31535 on request
K0338.73410Cstainless steel1.4404brightblack grey RAL 702110M20x1,5337428122510222,81530 on request
K0338.73412Cstainless steel1.4404brightblack grey RAL 702112M20x1,5337828142512222,81539 on request
K0338.73516Cstainless steel1.4404brightblack grey RAL 702116M24x2409632182816273,22040 on request
K0338.7390384Cstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,580,836,5 on request
K0338.7300484Cstainless steel1.4404brighttraffic red RAL 30204M8x11838,5156134101715,5 on request
K0338.7310584Cstainless steel1.4404brighttraffic red RAL 30205M10x12143,5177155131,3412,5 on request
K0338.7320684Cstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,7208176141,8714,5 on request
K0338.7330884Cstainless steel1.4404brighttraffic red RAL 30208M16x1,533682610238192,31535 on request
K0338.7341084Cstainless steel1.4404brighttraffic red RAL 302010M20x1,5337428122510222,81530 on request
K0338.7341284Cstainless steel1.4404brighttraffic red RAL 302012M20x1,5337828142512222,81539 on request
K0338.7351684Cstainless steel1.4404brighttraffic red RAL 302016M24x2409632182816273,22040 on request