Product groups
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip
K0631

Indexing plungers, steel or stainless steel, short version with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip thermoplastic, black-grey or traffic red RAL 3020.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0631 Indexing plungers, steel or stainless steel, short version with plastic mushroom grip 356 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.5903Asteelhardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
K0631.5004Asteelhardenedblack grey RAL 70214M8x11829,5664101412  on request
K0631.5105Asteelhardenedblack grey RAL 70215M10x12134,5875131,3512  on request
K0631.5206Asteelhardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
K0631.5308Asteelhardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
K0631.5410Asteelhardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
K0631.590384Asteelhardenedtraffic red RAL 30203M6x0,751425,5653,580,8410 on request
K0631.500484Asteelhardenedtraffic red RAL 30204M8x11829,5664101412 on request
K0631.510584Asteelhardenedtraffic red RAL 30205M10x12134,5875131,3512 on request
K0631.520684Asteelhardenedtraffic red RAL 30206M12x1,52541,71086141,8614 on request
K0631.530884Asteelhardenedtraffic red RAL 30208M16x1,5335412108192,31428 on request
K0631.541084Asteelhardenedtraffic red RAL 302010M20x1,53361151210222,81532 on request
K0631.15903Astainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
K0631.15004Astainless steelnot hardenedblack grey RAL 70214M8x11829,5664101412  on request
K0631.15105Astainless steelnot hardenedblack grey RAL 70215M10x12134,5875131,3512  on request
K0631.15206Astainless steelnot hardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
K0631.15308Astainless steelnot hardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
K0631.15410Astainless steelnot hardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
K0631.1590384Astainless steelnot hardenedtraffic red RAL 30203M6x0,751425,5653,580,8410 on request
K0631.1500484Astainless steelnot hardenedtraffic red RAL 30204M8x11829,5664101412 on request
K0631.1510584Astainless steelnot hardenedtraffic red RAL 30205M10x12134,5875131,3512 on request
K0631.1520684Astainless steelnot hardenedtraffic red RAL 30206M12x1,52541,71086141,8614 on request
K0631.1530884Astainless steelnot hardenedtraffic red RAL 30208M16x1,5335412108192,31428 on request
K0631.1541084Astainless steelnot hardenedtraffic red RAL 302010M20x1,53361151210222,81532 on request

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.6903Bsteelhardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
K0631.6004Bsteelhardenedblack grey RAL 70214M8x11829,566410131412  on request
K0631.6105Bsteelhardenedblack grey RAL 70215M10x12134,587513171,3512  on request
K0631.6206Bsteelhardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
K0631.6308Bsteelhardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
K0631.6410Bsteelhardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
K0631.690384Bsteelhardenedtraffic red RAL 30203M6x0,751425,5653,58100,8410 on request
K0631.600484Bsteelhardenedtraffic red RAL 30204M8x11829,566410131412 on request
K0631.610584Bsteelhardenedtraffic red RAL 30205M10x12134,587513171,3512 on request
K0631.620684Bsteelhardenedtraffic red RAL 30206M12x1,52541,7108614191,8614 on request
K0631.630884Bsteelhardenedtraffic red RAL 30208M16x1,533541210819242,31428 on request
K0631.641084Bsteelhardenedtraffic red RAL 302010M20x1,5336115121022302,81532 on request
K0631.16903Bstainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
K0631.16004Bstainless steelnot hardenedblack grey RAL 70214M8x11829,566410131412  on request
K0631.16105Bstainless steelnot hardenedblack grey RAL 70215M10x12134,587513171,3512  on request
K0631.16206Bstainless steelnot hardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
K0631.16308Bstainless steelnot hardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
K0631.16410Bstainless steelnot hardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
K0631.1690384Bstainless steelnot hardenedtraffic red RAL 30203M6x0,751425,5653,58100,8410 on request
K0631.1600484Bstainless steelnot hardenedtraffic red RAL 30204M8x11829,566410131412 on request
K0631.1610584Bstainless steelnot hardenedtraffic red RAL 30205M10x12134,587513171,3512 on request
K0631.1620684Bstainless steelnot hardenedtraffic red RAL 30206M12x1,52541,7108614191,8614 on request
K0631.1630884Bstainless steelnot hardenedtraffic red RAL 30208M16x1,533541210819242,31428 on request
K0631.1641084Bstainless steelnot hardenedtraffic red RAL 302010M20x1,5336115121022302,81532 on request

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.7903Csteelhardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
K0631.7004Csteelhardenedblack grey RAL 70214M8x11829,5664101412  on request
K0631.7105Csteelhardenedblack grey RAL 70215M10x12134,5875131,3512  on request
K0631.7206Csteelhardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
K0631.7308Csteelhardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
K0631.7410Csteelhardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
K0631.790384Csteelhardenedtraffic red RAL 30203M6x0,751425,5653,580,8410 on request
K0631.700484Csteelhardenedtraffic red RAL 30204M8x11829,5664101412 on request
K0631.710584Csteelhardenedtraffic red RAL 30205M10x12134,5875131,3512 on request
K0631.720684Csteelhardenedtraffic red RAL 30206M12x1,52541,71086141,8614 on request
K0631.730884Csteelhardenedtraffic red RAL 30208M16x1,5335412108192,31428 on request
K0631.741084Csteelhardenedtraffic red RAL 302010M20x1,53361151210222,81532 on request
K0631.17903Cstainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,580,8410 on request
K0631.17004Cstainless steelnot hardenedblack grey RAL 70214M8x11829,5664101412  on request
K0631.17105Cstainless steelnot hardenedblack grey RAL 70215M10x12134,5875131,3512  on request
K0631.17206Cstainless steelnot hardenedblack grey RAL 70216M12x1,52541,71086141,8614  on request
K0631.17308Cstainless steelnot hardenedblack grey RAL 70218M16x1,5335412108192,31428  on request
K0631.17410Cstainless steelnot hardenedblack grey RAL 702110M20x1,53361151210222,81532 on request
K0631.1790384Cstainless steelnot hardenedtraffic red RAL 30203M6x0,751425,5653,580,8410 on request
K0631.1700484Cstainless steelnot hardenedtraffic red RAL 30204M8x11829,5664101412 on request
K0631.1710584Cstainless steelnot hardenedtraffic red RAL 30205M10x12134,5875131,3512 on request
K0631.1720684Cstainless steelnot hardenedtraffic red RAL 30206M12x1,52541,71086141,8614 on request
K0631.1730884Cstainless steelnot hardenedtraffic red RAL 30208M16x1,5335412108192,31428 on request
K0631.1741084Cstainless steelnot hardenedtraffic red RAL 302010M20x1,53361151210222,81532 on request

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.8903Dsteelhardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
K0631.8004Dsteelhardenedblack grey RAL 70214M8x11829,566410131412  on request
K0631.8105Dsteelhardenedblack grey RAL 70215M10x12134,587513171,3512  on request
K0631.8206Dsteelhardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
K0631.8308Dsteelhardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
K0631.8410Dsteelhardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
K0631.890384Dsteelhardenedtraffic red RAL 30203M6x0,751425,5653,58100,8410 on request
K0631.800484Dsteelhardenedtraffic red RAL 30204M8x11829,566410131412 on request
K0631.810584Dsteelhardenedtraffic red RAL 30205M10x12134,587513171,3512 on request
K0631.820684Dsteelhardenedtraffic red RAL 30206M12x1,52541,7108614191,8614 on request
K0631.830884Dsteelhardenedtraffic red RAL 30208M16x1,533541210819242,31428 on request
K0631.841084Dsteelhardenedtraffic red RAL 302010M20x1,5336115121022302,81532 on request
K0631.18903Dstainless steelnot hardenedblack grey RAL 70213M6x0,751425,5653,58100,8410 on request
K0631.18004Dstainless steelnot hardenedblack grey RAL 70214M8x11829,566410131412  on request
K0631.18105Dstainless steelnot hardenedblack grey RAL 70215M10x12134,587513171,3512  on request
K0631.18206Dstainless steelnot hardenedblack grey RAL 70216M12x1,52541,7108614191,8614  on request
K0631.18308Dstainless steelnot hardenedblack grey RAL 70218M16x1,533541210819242,31428  on request
K0631.18410Dstainless steelnot hardenedblack grey RAL 702110M20x1,5336115121022302,81532 on request
K0631.1890384Dstainless steelnot hardenedtraffic red RAL 30203M6x0,751425,5653,58100,8410 on request
K0631.1800484Dstainless steelnot hardenedtraffic red RAL 30204M8x11829,566410131412 on request
K0631.1810584Dstainless steelnot hardenedtraffic red RAL 30205M10x12134,587513171,3512 on request
K0631.1820684Dstainless steelnot hardenedtraffic red RAL 30206M12x1,52541,7108614191,8614 on request
K0631.1830884Dstainless steelnot hardenedtraffic red RAL 30208M16x1,533541210819242,31428 on request
K0631.1841084Dstainless steelnot hardenedtraffic red RAL 302010M20x1,5336115121022302,81532 on request