Product groups
Indexing plungers, steel or stainless steel without collar, with threaded pin
K0345

Indexing plungers, steel or stainless steel without collar, with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged.
Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation by e.g. program controlled pneumatic cylinder or by remote control using bowden cables.
A washer is available to aid screwing in the indexing plungers. The washer is placed on the threaded sleeve so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form J: with threaded pin, without locknut
Form K: with threaded pin, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0345 Indexing plungers, steel or stainless steel without collar, with threaded pin 190 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel without collar, with threaded pin

Indexing plungers, steel or stainless steel without collar, with threaded pin

More information

Drawings

Indexing plungers, steel or stainless steel without collar, with threaded pin

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0345.1903Jsteelhardened3M6x0,75M224173,53,50,84,510K0344.99  on request
K0345.1004Jsteelhardened4M8x1M33221741612K0344.90  on request
K0345.1105Jsteelhardened5M10x1M43724851,3512K0344.91  on request
K0345.1206Jsteelhardened6M12x1,5M64228861,8614K0344.92  on request
K0345.1308Jsteelhardened8M16x1,5M856361282,31535K0344.93  on request
K0345.1410Jsteelhardened10M20x1,5M8624012102,81534K0344.94  on request
K0345.1412Jsteelhardened12M20x1,5M8664212122,81539K0344.94  on request
K0345.1516Jsteelhardened16M24x2M10805014163,22046K0344.95  on request
K0345.01903Jstainless steelhardened3M6x0,75M224173,53,50,84,510K0344.99  on request
K0345.01004Jstainless steelhardened4M8x1M33221741612K0344.90  on request
K0345.01105Jstainless steelhardened5M10x1M43724851,3512K0344.91  on request
K0345.01206Jstainless steelhardened6M12x1,5M64228861,8614K0344.92  on request
K0345.01308Jstainless steelhardened8M16x1,5M856361282,31535K0344.93  on request
K0345.01410Jstainless steelhardened10M20x1,5M8624012102,81534K0344.94  on request
K0345.01412Jstainless steelhardened12M20x1,5M8664212122,81539K0344.94  on request
K0345.01516Jstainless steelhardened16M24x2M10805014163,22046K0344.95  on request
K0345.11903Jstainless steelnot hardened3M6x0,75M224173,53,50,84,510K0344.99  on request
K0345.11004Jstainless steelnot hardened4M8x1M33221741612K0344.90  on request
K0345.11105Jstainless steelnot hardened5M10x1M43724851,3512K0344.91  on request
K0345.11206Jstainless steelnot hardened6M12x1,5M64228861,8614K0344.92  on request
K0345.11308Jstainless steelnot hardened8M16x1,5M856361282,31535K0344.93  on request
K0345.11410Jstainless steelnot hardened10M20x1,5M8624012102,81534K0344.94  on request
K0345.11412Jstainless steelnot hardened12M20x1,5M8664212122,81539K0344.94  on request
K0345.11516Jstainless steelnot hardened16M24x2M10805014163,22046K0344.95  on request

Indexing plungers, steel or stainless steel, without collar, with threaded pin and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, without collar, with threaded pin and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0345.2903Ksteelhardened3M6x0,75M224173,53,5100,84,510K0344.99  on request
K0345.2004Ksteelhardened4M8x1M3322174131612K0344.90  on request
K0345.2105Ksteelhardened5M10x1M4372485171,3512K0344.91  on request
K0345.2206Ksteelhardened6M12x1,5M6422886191,8614K0344.92  on request
K0345.2308Ksteelhardened8M16x1,5M85636128242,31535K0344.93  on request
K0345.2410Ksteelhardened10M20x1,5M862401210302,81534K0344.94  on request
K0345.2412Ksteelhardened12M20x1,5M866421212302,81539K0344.94  on request
K0345.2516Ksteelhardened16M24x2M1080501416363,22046K0344.95  on request
K0345.02903Kstainless steelhardened3M6x0,75M224173,53,5100,84,510K0344.99  on request
K0345.02004Kstainless steelhardened4M8x1M3322174131612K0344.90  on request
K0345.02105Kstainless steelhardened5M10x1M4372485171,3512K0344.91  on request
K0345.02206Kstainless steelhardened6M12x1,5M6422886191,8614K0344.92  on request
K0345.02308Kstainless steelhardened8M16x1,5M85636128242,31535K0344.93  on request
K0345.02410Kstainless steelhardened10M20x1,5M862401210302,81534K0344.94  on request
K0345.02412Kstainless steelhardened12M20x1,5M866421212302,81539K0344.94  on request
K0345.02516Kstainless steelhardened16M24x2M1080501416363,22046K0344.95  on request
K0345.12903Kstainless steelnot hardened3M6x0,75M224173,53,5100,84,510K0344.99  on request
K0345.12004Kstainless steelnot hardened4M8x1M3322174131612K0344.90  on request
K0345.12105Kstainless steelnot hardened5M10x1M4372485171,3512K0344.91  on request
K0345.12206Kstainless steelnot hardened6M12x1,5M6422886191,8614K0344.92  on request
K0345.12308Kstainless steelnot hardened8M16x1,5M85636128242,31535K0344.93  on request
K0345.12410Kstainless steelnot hardened10M20x1,5M862401210302,81534K0344.94  on request
K0345.12412Kstainless steelnot hardened12M20x1,5M866421212302,81539K0344.94  on request
K0345.12516Kstainless steelnot hardened16M24x2M1080501416363,22046K0344.95  on request