Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip, lock and locknut
K1213_B

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version:
threaded sleeve and indexing pin, steel.

Stainless steel version:
indexing pin not hardened.
Threaded sleeve and indexing pin 1.4305.

Mushroom grip, black grey thermoplastic.
Release button, red thermoplastic.

Version:Steel version:
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
threaded sleeve, bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
The locking mechanism is activated by pressing the push button.
The red release button enables the indexed position to be changed.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1213_B Indexing plungers, steel or stainless steel with plastic mushroom grip, lock and locknut 179 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, lock and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°return
force
N
CADAcc.PriceOrder
K1213.21051Bsteelhardened5M10x12550,517715513171,38-12 on request
K1213.22061Bsteelhardened6M12x1,52555,520817614191,84-12 on request
K1213.23081Bsteelhardened8M16x1,53376261023819242,310-20 on request
K1213.24101Bsteelhardened10M20x1,533822812251022302,83-23 on request
K1213.121051Bstainless steelnot hardened5M10x12550,517715513171,38-12 on request
K1213.122061Bstainless steelnot hardened6M12x1,52555,520817614191,84-12 on request
K1213.123081Bstainless steelnot hardened8M16x1,53376261023819242,310-20 on request
K1213.124101Bstainless steelnot hardened10M20x1,533822812251022302,83-23 on request