- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- K2047
Indexing plungers steel or stainless steel with plastic eyelet grip
- K1502
Indexing plungers, stainless steel with plastic mushroom grip and remote actuation
- K2042
Bowden cable distributor for indexing plungers with remote actuation
- K2116
Bowden cables for indexing plungers with remote actuation
- K2023
Wire cables with end piece
- K2024
Traction sleeves with inner tube
- K2025
End sleeves
- K2026
Setscrews
- K2027
Screw nipples locked with grub screw
- K1584
Indexing plungers, steel or stainless steel with plastic cam lever
- K2109
Indexing plunger, steel or stainless steel short version with plastic cam lever
- K1744
Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired
- K1495
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
- K1845
Magnetic base for WLAN antenna
- K1846
Extension cable for WLAN antenna
- K0338
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K1096
Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock
- K1149
Indexing plungers, steel with plastic mushroom grip and locked mark
- K1213
Indexing plungers, steel or stainless steel with plastic mushroom grip and lock
- K0630
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin
- K2000
Indexing plunger mini steel or stainless steel with plastic mushroom grip
- K2001
Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange
- K0631
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip
- K1097
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock
- K1698
Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip
- K0632
Indexing plungers, stainless steel with stainless steel mushroom grip
- K0735
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
- K0339
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K0747
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
- K0635
Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring
- K0346
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0347
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0636
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
- K1839
Positioning bushes, steel or stainless steel with status sensor
- K1840
Positioning bushes, steel or stainless steel for status sensor
- K1290
Positioning bushes for indexing plungers
- K0665
Spacer rings
- K2146
Fastening set steel or stainless steel for thin-walled parts
- K0736
Bushes tapered
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin
- K0736
Bushes cylindrical
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin
- K1300
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer
- K1124
Indexing plungers, steel or stainless steel with plastic T-grip
- K0359
Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin
- K0360
Bushes tapered
- K0361
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
- K0362
Bushes cylindrical
- K1833
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1834
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1835
Bushing steel, tapered
- K1098
Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock
- K0748
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip
- K0340
Indexing plungers, steel with draw hook
- K0341
Indexing plungers, steel or stainless steel with threaded pin
- K0342
Indexing plungers, steel or stainless steel with stainless steel pull ring
- K0343
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K0633
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and extended indexing pin
- K0634
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
- K0344
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K1116
Indexing plungers, steel or stainless steel, pneumatic
- K0344
Screw-in washer
- K0345
Indexing plungers, steel or stainless steel without collar, with threaded pin
- K1582
Indexing and clamping grips, steel with plastic star grip
- K1583
Indexing and clamping grips, steel with plastic star grip and optical lock indicator
- K0245
indexing plungers, steel with plastic five lobe grip
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1584_AIndexing plungers, steel or stainless steel with plastic cam... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version:
Grub screw and indexing pin steel.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Handle fibreglass reinforced thermoplastic PPA (high temperature resistant). Version:Steel version: Threaded sleeve, black oxidised. Indexing pin hardened, ground and black oxidised.
Stainless steel version: Threaded sleeve, bright. Indexing pin ground and left bright.
Grip black or traffic red RAL3020.Note:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam. The ergonomic cam lever enables light handling with low effort. Temperature range:Permanent operating temperature acc. to IEC 216 max. 160°C. Short-term operating temperature max. 250°C.Advantages:Simple and quick operation. Suitable for high temperature applications. With integrated detent function.On request:Special versions.Accessory:Spacer rings K0665 Positioning bushes for indexing plunger K1290 Mounting brackets K0638Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Component colour | Form | A | A1 | B | B1 | D | D1 | Travel S | L | L1 | L2 | L3 | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1584.8105 | steel | black | A | 31,7 | 41,7 | 17,9 | 12,9 | 5 | M10x1 | 5 | 39 | 17 | 7 | 15 | 13 | 1,3 | 5 | 12 |  | | on request | | K1584.8206 | steel | black | A | 31,6 | 41,7 | 17,9 | 12,9 | 6 | M12x1,5 | 6 | 44 | 20 | 8 | 17 | 14 | 1,8 | 6 | 14 |  | | on request | | K1584.8308 | steel | black | A | 55,5 | 67,8 | 26,9 | 19,4 | 8 | M16x1,5 | 8 | 56,9 | 26 | 10 | 23 | 19 | 2,3 | 15 | 35 |  | | on request | | K1584.8410 | steel | black | A | 53,4 | 67,8 | 26,9 | 19,4 | 10 | M20x1,5 | 10 | 62,9 | 28 | 12 | 25 | 22 | 2,8 | 15 | 34 |  | | on request | | K1584.8105154 | steel | traffic red RAL 3020 | A | 31,7 | 41,7 | 17,9 | 12,9 | 5 | M10x1 | 5 | 39 | 17 | 7 | 15 | 13 | 1,3 | 5 | 12 |  | | on request | | K1584.8206154 | steel | traffic red RAL 3020 | A | 31,6 | 41,7 | 17,9 | 12,9 | 6 | M12x1,5 | 6 | 44 | 20 | 8 | 17 | 14 | 1,8 | 6 | 14 |  | | on request | | K1584.8308154 | steel | traffic red RAL 3020 | A | 55,5 | 67,8 | 26,9 | 19,4 | 8 | M16x1,5 | 8 | 56,9 | 26 | 10 | 23 | 19 | 2,3 | 15 | 35 |  | | on request | | K1584.8410154 | steel | traffic red RAL 3020 | A | 53,4 | 67,8 | 26,9 | 19,4 | 10 | M20x1,5 | 10 | 62,9 | 28 | 12 | 25 | 22 | 2,8 | 15 | 34 |  | | on request | | K1584.18105 | stainless steel | black | A | 31,7 | 41,7 | 17,9 | 12,9 | 5 | M10x1 | 5 | 39 | 17 | 7 | 15 | 13 | 1,3 | 5 | 12 |  | | on request | | K1584.18206 | stainless steel | black | A | 31,6 | 41,7 | 17,9 | 12,9 | 6 | M12x1,5 | 6 | 44 | 20 | 8 | 17 | 14 | 1,8 | 6 | 14 |  | | on request | | K1584.18308 | stainless steel | black | A | 55,5 | 67,8 | 26,9 | 19,4 | 8 | M16x1,5 | 8 | 56,9 | 26 | 10 | 23 | 19 | 2,3 | 15 | 35 |  | | on request | | K1584.18410 | stainless steel | black | A | 53,4 | 67,8 | 26,9 | 19,4 | 10 | M20x1,5 | 10 | 62,9 | 28 | 12 | 25 | 22 | 2,8 | 15 | 34 |  | | on request | | K1584.18105154 | stainless steel | traffic red RAL 3020 | A | 31,7 | 41,7 | 17,9 | 12,9 | 5 | M10x1 | 5 | 39 | 17 | 7 | 15 | 13 | 1,3 | 5 | 12 |  | | on request | | K1584.18206154 | stainless steel | traffic red RAL 3020 | A | 31,6 | 41,7 | 17,9 | 12,9 | 6 | M12x1,5 | 6 | 44 | 20 | 8 | 17 | 14 | 1,8 | 6 | 14 |  | | on request | | K1584.18308154 | stainless steel | traffic red RAL 3020 | A | 55,5 | 67,8 | 26,9 | 19,4 | 8 | M16x1,5 | 8 | 56,9 | 26 | 10 | 23 | 19 | 2,3 | 15 | 35 |  | | on request | | K1584.18410154 | stainless steel | traffic red RAL 3020 | A | 53,4 | 67,8 | 26,9 | 19,4 | 10 | M20x1,5 | 10 | 62,9 | 28 | 12 | 25 | 22 | 2,8 | 15 | 34 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|