Product groups
Indexing plungers, steel or stainless steel with plastic T-grip and locknut
K1124_B

Indexing plungers, steel or stainless steel with plastic T-grip...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Indexing pin hardened:
Indexing pin steel.
Threaded sleeve steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

T-grip black grey or traffic red RAL3020 thermoplastic.

Version:Steel version:
indexing pin hardened, ground and black oxidised.
Threaded sleeve black oxidised

Stainless steel version:
indexing pin hardened, ground and bright.
Threaded sleeve bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. The ergonomic T-grip enables easy handling and low effort.On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1124_B Indexing plungers, steel or stainless steel with plastic T-grip and locknut 156 kB

Drawings

Indexing plungers, steel or stainless steel with plastic T-grip and locknut

Item selection/filter

Order No.Main
material
Component
colour
FormABDD1LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1124.6206steelblack grey RAL 7021B5015,56M12x1,55820817614191,8614 on request
K1124.6308steelblack grey RAL 7021B60188M16x1,577261023819242,31535 on request
K1124.6410steelblack grey RAL 7021B721910M20x1,5842812251022302,81534 on request
K1124.620684steeltraffic red RAL 3020B5015,56M12x1,55820817614191,8614 on request
K1124.630884steeltraffic red RAL 3020B60188M16x1,577261023819242,31535 on request
K1124.641084steeltraffic red RAL 3020B721910M20x1,5842812251022302,81534 on request
K1124.06206stainless steelblack grey RAL 7021B5015,56M12x1,55820817614191,8614 on request
K1124.06308stainless steelblack grey RAL 7021B60188M16x1,577261023819242,31535 on request
K1124.06410stainless steelblack grey RAL 7021B721910M20x1,5842812251022302,81534 on request
K1124.0620684stainless steeltraffic red RAL 3020B5015,56M12x1,55820817614191,8614 on request
K1124.0630884stainless steeltraffic red RAL 3020B60188M16x1,577261023819242,31535 on request
K1124.0641084stainless steeltraffic red RAL 3020B721910M20x1,5842812251022302,81534 on request