Product groups
Handwheels sheet stainless steel
K1876

Handwheels sheet stainless steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Stainless steel 1.4404.

Version:matt blasted.Note:Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1876 Handwheels sheet stainless steel 203 kB

Drawings (total overview)

Handwheels sheet stainless steel

Item selection/filter

Order No.FormForm definitionD1

D2D3L1L2L3SNumber of
spokes
CADAcc.PriceOrder
K1876.0125X12A3-spoke12512H9301818291,53 on request
K1876.0125X14A3-spoke12514H9301818291,53 on request
K1876.0160X14B4-spoke16014H9302220371,54 on request
K1876.0160X16B4-spoke16016H9302220371,54 on request
K1876.0200X18B4-spoke20018H94022244624 on request
K1876.0200X22B4-spoke20022H94022244624 on request
K1876.0250X22C5-spoke25022H9453028522,55 on request
K1876.0250X26C5-spoke25026H9453028522,55 on request
K1876.0315X26C5-spoke31526H9553533642,55 on request
K1876.0315X30C5-spoke31530H9553533642,55 on request
K1876.0400X30C5-spoke40030H96540388235 on request