Product groups
Crank handles with safety grip
K0268

Crank handles with safety grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover is supplied unassembled. The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer. Two actions must be made to bring the safety cylinder grip into an operating position:
- Swing the grip out around the pivot shaft until it stops (90°).
- Push the grip in an axial direction into the lock position.
The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0268 Crank handles with safety grip 540 kB

Drawings (total overview)

Crank handles with safety grip
Crank handles with safety grip

Item selection/filter

Order No.

Version 1Version 2ADD2D7HH1H2H3H4LL2B3SWTCADAcc.PriceOrder
K0268.1108reamed holewithout transverse hole80248-84,247,528,513-10412,7--- on request
K0268.1110reamed holewithout transverse hole802410-84,247,528,513-10412,7--- on request
K0268.1210reamed holewithout transverse hole1002910-104,258,535,513-12915,7--- on request
K0268.1212reamed holewithout transverse hole1002912-104,258,535,513-12915,7--- on request
K0268.1312reamed holewithout transverse hole1253612-139824418,5-16119,5--- on request
K0268.1314reamed holewithout transverse hole1253614-139824418,5-16119,5--- on request
K0268.11086reamed holesecurity80248M684,247,528,5137,510412,7--- on request
K0268.11106reamed holesecurity802410M684,247,528,5137,510412,7--- on request
K0268.12106reamed holesecurity1002910M6104,258,535,5137,512915,7--- on request
K0268.12126reamed holesecurity1002912M6104,258,535,5137,512915,7--- on request
K0268.13126reamed holesecurity1253612M6139824418,57,516119,5--- on request
K0268.13146reamed holesecurity1253614M6139824418,57,516119,5--- on request
K0268.110802reamed hole with slotwithout transverse hole80248-84,247,528,513-10412,72-9 on request
K0268.111003reamed hole with slotwithout transverse hole802410-84,247,528,513-10412,73-11,4 on request
K0268.121003reamed hole with slotwithout transverse hole1002910-104,258,535,513-12915,73-11,4 on request
K0268.121204reamed hole with slotwithout transverse hole1002912-104,258,535,513-12915,74-13,8 on request
K0268.131204reamed hole with slotwithout transverse hole1253612-139824418,5-16119,54-13,8 on request
K0268.131405reamed hole with slotwithout transverse hole1253614-139824418,5-16119,55-16,3 on request
K0268.1108026reamed hole with slotsecurity80248M684,247,528,5137,510412,72-9 on request
K0268.1110036reamed hole with slotsecurity802410M684,247,528,5137,510412,73-11,4 on request
K0268.1210036reamed hole with slotsecurity1002910M6104,258,535,5137,512915,73-11,4 on request
K0268.1212046reamed hole with slotsecurity1002912M6104,258,535,5137,512915,74-13,8 on request
K0268.1312046reamed hole with slotsecurity1253612M6139824418,57,516119,54-13,8 on request
K0268.1314056reamed hole with slotsecurity1253614M6139824418,57,516119,55-16,3 on request
K0268.2108square socketwithout transverse hole8024--84,247,528,513-10412,7-8- on request
K0268.2110square socketwithout transverse hole8024--84,247,528,513-10412,7-10- on request
K0268.2210square socketwithout transverse hole10029--104,258,535,513-12915,7-10- on request
K0268.2212square socketwithout transverse hole10029--104,258,535,513-12915,7-12- on request
K0268.2312square socketwithout transverse hole12536--139824418,5-16119,5-12- on request
K0268.2314square socketwithout transverse hole12536--139824418,5-16119,5-14- on request
K0268.21086square socketsecurity8024-M684,247,528,5137,510412,7-8- on request
K0268.21106square socketsecurity8024-M684,247,528,5137,510412,7-10- on request
K0268.22106square socketsecurity10029-M6104,258,535,5137,512915,7-10- on request
K0268.22126square socketsecurity10029-M6104,258,535,5137,512915,7-12- on request
K0268.23126square socketsecurity12536-M6139824418,57,516119,5-12- on request
K0268.23146square socketsecurity12536-M6139824418,57,516119,5-14- on request