Product groups
Crank handles aluminium with safety grip
K0998

Crank handles aluminium with safety grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0998 Crank handles aluminium with safety grip 351 kB

Drawings (total overview)

Crank handles aluminium with safety grip

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0998.1110reamed holewithout transverse hole80241016-87,547,52213,6-100- on request
K0998.1212reamed holewithout transverse hole100281220-10758,52516-124- on request
K0998.1314reamed holewithout transverse hole125301425-139822815,8-153- on request
K0998.1417reamed holewithout transverse hole160341725-143823219,6-190- on request
K0998.11106reamed holesecurity80241016M687,547,52213,47,5100- on request
K0998.12126reamed holesecurity100281220M6106,958,426167,5124- on request
K0998.13146reamed holesecurity125301426M6139,182,12815,87,5153- on request
K0998.14176reamed holesecurity160341726M6143,182,13219,67,5190- on request
K0998.2110square socketwithout transverse hole8024-16-87,547,52213,6-10010 on request
K0998.2212square socketwithout transverse hole10028-20-10758,52516-12412 on request
K0998.2314square socketwithout transverse hole12530-25-139822815,8-15314 on request
K0998.2417square socketwithout transverse hole16034-25-143823219,6-19017 on request
K0998.21106square socketsecurity8024-16M687,547,52213,47,510010 on request
K0998.22126square socketsecurity10028-20M6106,958,426167,512412 on request
K0998.23146square socketsecurity12530-26M6139,182,12815,87,515314 on request
K0998.24176square socketsecurity16034-26M6143,182,13219,67,519017 on request