Product groups
Levers DIN 99, Form N, with internal thread
K0174_N

Levers DIN 99, Form N, with internal thread

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Steel polished.
Stainless steel 1.4301 abrasive blasted.
Note:To fix the lever to another element, gluing is often more cost-effective than pinning.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0174_N Levers DIN 99, Form N, with internal thread 123 kB

Drawings

Levers DIN 99, Form N, with internal thread

Item selection/filter

Order No.FormMain
material
XA=Handle lengthB2D1D2
ball
HL2CADAcc.PriceOrder
K0174.206NsteelM6489,5812244 on request
K0174.208NsteelM86012101630,55 on request
K0174.210NsteelM107614,51320386 on request
K0174.212NsteelM129518,51625477,5 on request
K0174.216NsteelM1611924203259,510 on request
K0174.220NsteelM2015230254075,512,5 on request
K0174.0206Nstainless steel A2M6489,5812244 on request
K0174.0208Nstainless steel A2M86012101630,55 on request
K0174.0210Nstainless steel A2M107614,51320386 on request
K0174.0212Nstainless steel A2M129518,51625477,5 on request
K0174.0216Nstainless steel A2M1611924203259,510 on request
K0174.0220Nstainless steel A2M2015230254075,512,5 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33