Product groups
Tension levers flat external thread, stainless steel
K0129

Tension levers flat external thread, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Steel parts bright.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0129 Tension levers flat external thread, stainless steel 222 kB

Drawings (total overview)

Tension levers flat external thread, stainless steel

Tension levers flat external thread, stainless steel, 0°

More information

Drawings

Tension levers flat external thread, stainless steel, 0°

Item selection/filter

Order No.FormXA=Handle lengthDD1D2D3HH1H2H3No. of
teeth
LCADAcc.PriceOrder
K0129.1081X30M810213,533251019212232630 on request
K0129.1081X40M810213,533251019212232640 on request
K0129.1081X50M810213,533251019212232650 on request
K0129.2101X30M101311941301222213,5263030 on request
K0129.2101X40M101311941301222213,5263040 on request
K0129.2101X50M101311941301222213,5263050 on request
K0129.2101X60M101311941301222213,5263060 on request
K0129.2121X30M121311941301222213,5263030 on request
K0129.2121X40M121311941301222213,5263040 on request
K0129.2121X50M121311941301222213,5263050 on request
K0129.2121X60M121311941301222213,5263060 on request
K0129.3161X40M161482345371428217333640 on request
K0129.3161X50M161482345371428217333650 on request
K0129.3161X60M161482345371428217333660 on request

Tension levers flat external thread, stainless steel, 15°

More information

Drawings

Tension levers flat external thread, stainless steel, 15°

Item selection/filter

Order No.FormXA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
LCADAcc.PriceOrder
K0129.1082X3015°M81001513,53325101921223292630 on request
K0129.1082X4015°M81001513,53325101921223292640 on request
K0129.1082X5015°M81001513,53325101921223292650 on request
K0129.2102X3015°M10127151941301222213,526383030 on request
K0129.2102X4015°M10127151941301222213,526383040 on request
K0129.2102X5015°M10127151941301222213,526383050 on request
K0129.2102X6015°M10127151941301222213,526383060 on request
K0129.2122X3015°M12127151941301222213,526383030 on request
K0129.2122X4015°M12127151941301222213,526383040 on request
K0129.2122X5015°M12127151941301222213,526383050 on request
K0129.2122X6015°M12127151941301222213,526383060 on request
K0129.3162X4015°M1614515234537142821733483640 on request
K0129.3162X5015°M1614515234537142821733483650 on request
K0129.3162X6015°M1614515234537142821733483660 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33