- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- K0108
Tension levers internal thread
- K0108
Tension levers external thread
- K0109
Tension levers internal thread, stainless steel
- K0109
Tension levers external thread, stainless steel
- K0112
Tension levers, safety, internal thread
- K0112
Tension levers safety external thread
- K0114
Tension levers, flat, internal thread
- K0114
Tension levers, flat, external thread
- K0129
Tension levers flat, internal thread, stainless steel
- K0129
Tension levers flat external thread, stainless steel
- K0174
Levers DIN 99
- K0176
Tension levers
- K1444
Tension levers stainless steel
- K0177
Tension levers flat
- K0128
Ratchet levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0174_LLevers DIN 99, Form L, with hole |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel A2.Version:Steel polished. Stainless steel 1.4301 abrasive blasted.Note:To fix the lever to another element, gluing is often more cost-effective than pinning. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | X | A=Handle length | B1 | D1 | D2 ball | H | L2 | CAD | Acc. | Price | Order |
---|
K0174.106 | L | steel | 6 | 48 | 9,5 | 8 | 12 | 24 | 4 |  | | on request | | K0174.108 | L | steel | 8 | 60 | 12 | 10 | 16 | 30,5 | 5 |  | | on request | | K0174.110 | L | steel | 10 | 76 | 14,5 | 13 | 20 | 38 | 6 |  | | on request | | K0174.112 | L | steel | 12 | 95 | 18,5 | 16 | 25 | 47 | 7,5 |  | | on request | | K0174.116 | L | steel | 16 | 119 | 24 | 20 | 32 | 59,5 | 10 |  | | on request | | K0174.120 | L | steel | 20 | 152 | 30 | 25 | 40 | 75,5 | 12,5 |  | | on request | | K0174.0106 | L | stainless steel A2 | 6 | 48 | 9,5 | 8 | 12 | 24 | 4 |  | | on request | | K0174.0108 | L | stainless steel A2 | 8 | 60 | 12 | 10 | 16 | 30,5 | 5 |  | | on request | | K0174.0110 | L | stainless steel A2 | 10 | 76 | 14,5 | 13 | 20 | 38 | 6 |  | | on request | | K0174.0112 | L | stainless steel A2 | 12 | 95 | 18,5 | 16 | 25 | 47 | 7,5 |  | | on request | | K0174.0116 | L | stainless steel A2 | 16 | 119 | 24 | 20 | 32 | 59,5 | 10 |  | | on request | | K0174.0120 | L | stainless steel A2 | 20 | 152 | 30 | 25 | 40 | 75,5 | 12,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|