Product groups

Item description/product images

DescriptionMaterial:Cam tool steel.
Shaft and grip QT steel.
Ball knob thermoset PF 31.
Version:Cam and shaft hardened and black oxidised.
Grip black oxidised.
Ball knob, black.
Note:* Admissible hand force for the handle.Accessory:Standard handles K0915.
Screw-in handles with torque limit K0916.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0914 Thrust clamps 259 kB

Drawings

Thrust clamps

Item selection/filter

Order No.

Version 1A
min.
A
max.
BCDEFGHJKLMNClamping
force
N
Hand
force
FH N
CADAcc.PriceOrder
K0914.252500without grip2526,7252316101,7M4 x 6M4x6-15123°12-3000150*  on request
K0914.252501with grip2526,7252316101,7M4 x 6M4x62015123°1269,53000150*  on request
K0914.323200without grip3234,5323020132,5M6 x 9M6 x 9-19,5135°15-4000200*  on request
K0914.323201with grip3234,5323020132,5M6 x 9M6 x 92519,5135°151034000200*  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33