Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Pins tempered and ground.
Knurled knob tempered, black oxidised.
Note:The clamping pin length must be adapted to the workpiece by the customer.
Dimension C defines the length of the clamping pin before machining.
The dimension C must be adapted by the customer to suit the thickness of the workpiece.
Afterwards, a thread with dimension J must be cut into the clamping pin.
The assembly drawing must be observed to determine the length of the clamping pin.
After machining the clamping pin to the correct overall length, the knurled knob is attached to the clamping pin using the two grub screws and locked.
Accessory:to:
K0910.3240... (K0910.005050 and K0910.006050),
K0910.4050... (K0910.008080 and K0910.010080)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0910 Clamping pins 267 kB

Drawings

Clamping pins

Item selection/filter

Order No.

ABCD

EFGHJTCADAcc.PriceOrder
K0910.00505055501010173M3M3x43 on request
K0910.00605056501010173M3M3x43 on request
K0910.00808088801615224,3M5M5x54,5 on request
K0910.010080810801615224,3M5M5x54,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33