Product groups
Draw bolts for pneumatic pull clamps
K1391

Draw bolts for pneumatic pull clamps

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:These draw bolts for the pneumatic pull clamp are screwed directly into the workpiece. This enables the workpiece to be quickly connected to and released from the pull clamp over a pneumatic valve.
The system can also be used as a zero-point clamping system.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1391 Draw bolts for pneumatic pull clamps 152 kB

Drawings

Draw bolts for pneumatic pull clamps

Item selection/filter

Order No.D

D1D2D3LL1L2L3SWCADAcc.PriceOrder
K1391.1080901284,3M8389241,56 on request
K1391.1100111284,3M103811241,56 on request
K1391.11201320126,5M12481331,5210 on request
K1391.11601720126,5M16481731,5210 on request