Product groups
Prism jaw pads for centric vice, 65–80–125 mm
K1375

Prism jaw pads for centric vice, 65–80–125 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened.Note:Prism jaws are used for clamping round material, tubes, rods, profiles, etc. The prisms are machined in horizontally and vertically.
The prism jaw pads are screwed onto the attachment jaws.

Suitable for K1236 and K1237
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1375 Prism jaw pads for centric vice, 65–80–125 mm 145 kB

Drawings

Prism jaw pads for centric vice, 65–80–125 mm

Item selection/filter

Order No.B

DHH1LL1CADAcc.PriceOrder
K1375.06512,55-2520106634 on request
K1375.08012,55-252512,58138 on request
K1375.125208-38402012660 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33