Product groups
Attachment step jaws for centric vice, jaw width 80–125 mm
K1384

Attachment step jaws for centric vice, jaw width 80–125 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened.Note:Attachment step jaws are the base onto which the jaw pads are screwed. They in turn are screwed directly onto the centric vice base. They enable various jaw plates to be exchanged quickly.

Suitable for K1237
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1384 Attachment step jaws for centric vice, jaw width 80–125 mm 121 kB

Drawings (total overview)

Attachment step jaws for centric vice, jaw width 80–125 mm

Attachment step jaws for centric vice, jaw width 80–125 mm, Form A

More information

Drawings

Attachment step jaws for centric vice, jaw width 80–125 mm, Form A

Item selection/filter

Order No.FormBH

H1LL1CADAcc.PriceOrder
K1384.08025A452512,58038 on request

Attachment step jaws for centric vice, jaw width 80–125 mm, Form B

More information

Drawings

Attachment step jaws for centric vice, jaw width 80–125 mm, Form B

Item selection/filter

Order No.FormBH

H1H2H3LL1L2CADAcc.PriceOrder
K1384.12550B66502016101256080 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33