Product groups
Centric vices jaw width 80–125 mm
K1237

Centric vices jaw width 80–125 mm

go back

Item description/product images

DescriptionMaterial:Body and jaw holder mild steel.
Spindle high-strength special steel.
Version:Body and jaw holder hardened and ground.Note for ordering:Supplied with hexagon crank handle.
Order jaw plates separately.
Note:Mechanically operated centric vice.
Suitable for automation: prepared with gripper slot for handling systems.
Flexible mounting: suitable for zero-point systems, mounting on machine tables or on custom systems via a baseplate.
Centring precision: +/- 0.02 mm.

The use of a torque wrench is recommended to achieve a controlled clamping force.
Features:- Clamping slide and spindle nut in one piece
- Slots and fastening threads for mounting attachment jaws
- Reversible jaws (accessories) with lateral thread for workpiece stop enables a wider clamping range
- Good swarf and coolant removal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1237 Centric vices jaw width 80–125 mm 464 kB
 Technical information for centric vices 503 kB

Drawings

Centric vices jaw width 80–125 mm
Centric vices jaw width 80–125 mm

Item selection/filter

Order No.BHH1LL1L2L3SWCADAcc.PriceOrder
K1237.0802008050h7162006-10166-1615212 on request
K1237.12531512568h7173156-18894-2766614 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33