Product groups
Magnets shallow pot with internal thread hard ferrite
K1394

Magnets shallow pot with internal thread hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shielded system.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1394 Magnets shallow pot with internal thread hard ferrite 126 kB

Drawings

Magnets shallow pot with internal thread hard ferrite

Item selection/filter

Order No.D

D1HMagnetic
force
N
CADAcc.PriceOrder
K1394.250425 ±0,15M4736 on request
K1394.320432 ±0,2M4775 on request
K1394.400440 ±0,2M4890 on request
K1394.500650 ±0,2M610170 on request
K1394.500850 ±0,2M810170 on request
K1394.630863 ±0,2M814290 on request
K1394.800880 ±0,25M818550 on request
K1394.801080 ±0,25M1018550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33