Product groups
Magnets shallow pot with countersink NdFeB
K1393

Magnets shallow pot with countersink NdFeB

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB (neodym).
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1393 Magnets shallow pot with countersink NdFeB 153 kB

Drawings

Magnets shallow pot with countersink NdFeB

Item selection/filter

Order No.D

D1D2HMagnetic
force
N
CADAcc.PriceOrder
K1393.13133,56,64,540 on request
K1393.16163,56,64,575 on request
K1393.20204,596105 on request
K1393.25254,597160 on request
K1393.32325,5117310 on request
K1393.40405,510,68500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33