Product groups
Magnets shallow pot hard ferrite
K0548

Magnets shallow pot hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets without threaded bush. These magnets are pressed or glued into the receiving holes.

Hairline cracks in the magnetic material are unavoidable for technical reasons in the D=80 version. They do not impair the attracting function of the magnets in any way.
Temperature range:max. 200°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0548 Magnets shallow pot hard ferrite 141 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets shallow pot hard ferrite

Item selection/filter

Order No.

DHMagnetic
force
N
CADAcc.PriceOrder
K0548.0110 ±0,154,54 on request
K0548.0213 ±0,154,510 on request
K0548.0316 ±0,154,518 on request
K0548.0420 ±0,15630 on request
K0548.0525 ±0,15740 on request
K0548.0632 ±0,20780 on request
K0548.0740 ±0,208125 on request
K0548.0850 ±0,2010220 on request
K0548.0963 ±0,2014350 on request
K0548.1080 ±0,2518600 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33