Product groups
Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole
K1522_E

Disc handwheels, aluminium with fold-down cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Fold-down cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1522_E Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole 959 kB

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm definitionAD1

D2D3D4D5D6HLL1L2L3CADAcc.PriceOrder
K1522.100101blackEwith reamed hole33100102816M51617,492,51747,545 on request
K1522.100121blackEwith reamed hole33100122816M51617,492,51747,545 on request
K1522.125121blackEwith reamed hole42125123119,9M62018,3105,51856,549 on request
K1522.125141blackEwith reamed hole42125143119,9M62018,3105,51856,549 on request
K1522.100102silverEwith reamed hole33100102816M51617,492,51747,545 on request
K1522.100122silverEwith reamed hole33100122816M51617,492,51747,545 on request
K1522.125122silverEwith reamed hole42125123119,9M62018,3105,51856,549 on request
K1522.125142silverEwith reamed hole42125143119,9M62018,3105,51856,549 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33