- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- K1523
2-spoke handwheels, aluminium without grip
- K1524
2-spoke handwheels, aluminium with revolving cylinder grip
- K1525
2-spoke handwheels, aluminium with fold-down cylinder grip
- K0725
Handwheels 2-spoke plastic
- K0725
Handwheels 2-spoke plastic, with revolving grip
- K0725
Handwheels 2-spoke plastic, with folding grip
- K0162
2-spoke handwheels, polished aluminium
- K0162
2-spoke handwheels, powder coated aluminium
- K0671
Handwheels DIN 950 grey cast iron
- K0160
Handwheels DIN 950, aluminium
- K1208
Handwheels DIN 950, stainless steel
- K1520
Disc handwheels, aluminium without grip
- K1521
Disc handwheels, aluminium with revolving cylindrical grip
- K1522
Disc handwheels, aluminium with fold-down cylindrical grip
- K0161
Handwheels disc aluminium
- K0161
Handwheels disc aluminium
- K0163
Handwheels disc similar to DIN 950, aluminium
- K1307
Handwheels disc stainless steel with revolving grip
- K0164
Handwheels disc with revolving grip
- K0165
Handwheels disc without grip
- K0256
Handwheels
- K0257
Handwheels with revolving cylinder grip
- K0258
Handwheels with fold-down cylinder grip
- K0259
Handwheels with safety grip
- K0184
Handwheels
- K0262
Knurled knobs with grip
- K0275
Deltawheels
- K1661
Hand wheels, steel, stamped
- K1875
Hand wheels, steel, stamped
- K1876
Handwheels sheet stainless steel
- K0726
Ball grips revolving
- K0684
Crank handles offset similar to DIN 468
- K0685
Crank handles straight similar to DIN 469
- K0727
Crank handles aluminium
- K0997
Crank handles aluminium with fold-away grip
- K0996
Crank handles aluminium with revolving grip
- K0998
Crank handles aluminium with safety grip
- K0999
Crank handles stainless steel with revolving grip
- K0266
Crank handles with fold-down cylinder grip
- K0659
Crank handles with revolving cylinder grip
- K0268
Crank handles with safety grip
- K0728
Crank handles balanced
- K0740
Cylindrical grips revolving with hexagon socket
- K0774
Cylindrical grips revolving
- K0775
Cylindrical grips fold-down
- K1000
Cylindrical grips revolving, stainless steel
- K0263
Cylindrical grips revolving
- K1468
Plastic cylindrical grips, revolving
- K1469
Plastic cylindrical grips, fold-away
- K0265
Cylindrical grips safety automatic return
- K1470
Plastic safety cylinder grips, auto-return
- K0166
Machine handles fixed steel, DIN 39 Form E
- K1199
Machine handles, fixed, DIN 39 Form E, stainless steel
- K0167
Machine handles fixed aluminium, DIN 39 Form E
- K0168
Machine handles revolving similar to DIN 98 Form E, steel
- K1209
Machine handles revolving similar to DIN 98 Form E, stainless steel
- K0169
Machine handles revolving aluminium, similar to DIN 98 Form E
- K1221
Taper grips fixed
- K0170
Taper grips revolving
- K0651
Taper grips revolving oval
- K0172
Taper grips
- K1207
Tapered knobs
- K1222
Conical knobs
- K1201
Conical grips revolving
- K1202
Taper grips
- K0173
Handwheel washers
- K0408
Position indicators
- K2106
Position indicators with stainless steel hollow shaft
- K0409
Position indicators
- K2107
Position indicators with stainless steel hollow shaft
- K0410
Position indicators
- K2108
Position indicators with stainless steel hollow shaft
- K0411
Position indicators freely programmable
- K0771
Position indicators freely programmable
- K1657
Position indicator, plastic, electronic IO link interface
- K1658
Magnetic sensors, passive sensors, miniature design IO link interface
- K1905
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design
- K1906
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm
- K1959
Magnetic sensors passive sensors, miniature design
- K1926
Hollow shaft sensors with magnetic scanning
- K1927
Reducer sleeves
- K1663
Magnetic tape scale with incremental coding, 5 mm pole length
- K0412
Reducing bushings
- K0413
Intermediate plates
- K0414
Mounting brackets
- K1928
Adjusting knobs with position indicator digital display
- K1929
Position indicators for handwheels analogue-digital display
- K1930
Handwheels for position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Housing polyamide 6. Hollow shaft steel. Screen plastic. Grub screw steel.Version:Impact-resistant housing. Hollow shaft black oxidised. Grub screw black. Dial black, digits white.Note:Position indicators allow direct reading of input measurement values at a glance. In addition, the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their small construction with very clear display and fine scale. They are especially suitable for small spindle distances and small shaft diameters and have a torque support that is positioned in a hole on the side.
** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”). Technical data:– Counter consisting of 4 10-position dials + fine scale – Height of figures about 6 mm – Hollow shaft Ø 14 H7 mm – Temperature resistant to 80 °C – Oil and solvent resistantOn request:– Counter cover made of mineral glass – Axial sealing (dust-proof) – Vibration protectionAccessory:– Reducing bushes K0412 – Insert plate K0413 – Mounting plates K0414 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | B | D | H | L | Pitch | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | max. rpm | CAD | Acc. | Price | Order |
---|
K0409.01002111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 1 | 1 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 1 | 2 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 2 | 1 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 2 | 2 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 3 | 1 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 3 | 2 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 4 | 1 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 4 | 2 | 00,10 | 2 | 500 |  |  | on request | | K0409.01001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 1 | 1 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 1 | 2 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 2 | 1 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 2 | 2 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 3 | 1 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 3 | 2 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 4 | 1 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1 | 4 | 2 | 001,0 | 1 | 500 |  |  | on request | | K0409.01251111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 1 | 1 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 1 | 2 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 2 | 1 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 2 | 2 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 3 | 1 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 3 | 2 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 4 | 1 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,25 | 4 | 2 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01501111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 1 | 1 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 1 | 2 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 2 | 1 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 2 | 2 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 3 | 1 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 3 | 2 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 4 | 1 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 1,5 | 4 | 2 | 001,5 | 1 | 500 |  |  | on request | | K0409.02001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 1 | 1 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 1 | 2 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 2 | 1 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 2 | 2 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 3 | 1 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 3 | 2 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 4 | 1 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2 | 4 | 2 | 002,0 | 1 | 500 |  |  | on request | | K0409.02501111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 1 | 1 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 1 | 2 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 2 | 1 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 2 | 2 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 3 | 1 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 3 | 2 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 4 | 1 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 2,5 | 4 | 2 | 002,5 | 1 | 500 |  |  | on request | | K0409.03001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 1 | 1 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 1 | 2 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 2 | 1 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 2 | 2 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 3 | 1 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 3 | 2 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 4 | 1 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 3 | 4 | 2 | 003,0 | 1 | 500 |  |  | on request | | K0409.04001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 1 | 1 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 1 | 2 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 2 | 1 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 2 | 2 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 3 | 1 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 3 | 2 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 4 | 1 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 4 | 4 | 2 | 004,0 | 1 | 375 |  |  | on request | | K0409.05001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 1 | 1 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 1 | 2 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 2 | 1 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 2 | 2 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 3 | 1 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 3 | 2 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 4 | 1 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 5 | 4 | 2 | 005,0 | 1 | 300 |  |  | on request | | K0409.06001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 1 | 1 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 1 | 2 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 2 | 1 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 2 | 2 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 3 | 1 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 3 | 2 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 4 | 1 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 6 | 4 | 2 | 006,0 | 1 | 250 |  |  | on request | | K0409.08001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 1 | 1 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 1 | 2 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 2 | 1 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 2 | 2 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 3 | 1 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 3 | 2 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 4 | 1 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 8 | 4 | 2 | 008,0 | 1 | 180 |  |  | on request | | K0409.10001111 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 1 | 1 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001121 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 1 | 2 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001211 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 2 | 1 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001221 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 2 | 2 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001311 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 3 | 1 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001321 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 3 | 2 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001411 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 4 | 1 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001421 | orange RAL 2004 | 31 | 14 | 47 | 33 | 10 | 4 | 2 | 010,0 | 1 | 150 |  |  | on request | | K0409.01002112 | black | 31 | 14 | 47 | 33 | 1 | 1 | 1 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002122 | black | 31 | 14 | 47 | 33 | 1 | 1 | 2 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002212 | black | 31 | 14 | 47 | 33 | 1 | 2 | 1 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002222 | black | 31 | 14 | 47 | 33 | 1 | 2 | 2 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002312 | black | 31 | 14 | 47 | 33 | 1 | 3 | 1 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002322 | black | 31 | 14 | 47 | 33 | 1 | 3 | 2 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002412 | black | 31 | 14 | 47 | 33 | 1 | 4 | 1 | 00,10 | 2 | 500 |  |  | on request | | K0409.01002422 | black | 31 | 14 | 47 | 33 | 1 | 4 | 2 | 00,10 | 2 | 500 |  |  | on request | | K0409.01001112 | black | 31 | 14 | 47 | 33 | 1 | 1 | 1 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001122 | black | 31 | 14 | 47 | 33 | 1 | 1 | 2 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001212 | black | 31 | 14 | 47 | 33 | 1 | 2 | 1 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001222 | black | 31 | 14 | 47 | 33 | 1 | 2 | 2 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001312 | black | 31 | 14 | 47 | 33 | 1 | 3 | 1 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001322 | black | 31 | 14 | 47 | 33 | 1 | 3 | 2 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001412 | black | 31 | 14 | 47 | 33 | 1 | 4 | 1 | 001,0 | 1 | 500 |  |  | on request | | K0409.01001422 | black | 31 | 14 | 47 | 33 | 1 | 4 | 2 | 001,0 | 1 | 500 |  |  | on request | | K0409.01251112 | black | 31 | 14 | 47 | 33 | 1,25 | 1 | 1 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251122 | black | 31 | 14 | 47 | 33 | 1,25 | 1 | 2 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251212 | black | 31 | 14 | 47 | 33 | 1,25 | 2 | 1 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251222 | black | 31 | 14 | 47 | 33 | 1,25 | 2 | 2 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251312 | black | 31 | 14 | 47 | 33 | 1,25 | 3 | 1 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251322 | black | 31 | 14 | 47 | 33 | 1,25 | 3 | 2 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251412 | black | 31 | 14 | 47 | 33 | 1,25 | 4 | 1 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01251422 | black | 31 | 14 | 47 | 33 | 1,25 | 4 | 2 | 001,2/5 | 1 | 500 |  |  | on request | | K0409.01501112 | black | 31 | 14 | 47 | 33 | 1,5 | 1 | 1 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501122 | black | 31 | 14 | 47 | 33 | 1,5 | 1 | 2 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501212 | black | 31 | 14 | 47 | 33 | 1,5 | 2 | 1 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501222 | black | 31 | 14 | 47 | 33 | 1,5 | 2 | 2 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501312 | black | 31 | 14 | 47 | 33 | 1,5 | 3 | 1 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501322 | black | 31 | 14 | 47 | 33 | 1,5 | 3 | 2 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501412 | black | 31 | 14 | 47 | 33 | 1,5 | 4 | 1 | 001,5 | 1 | 500 |  |  | on request | | K0409.01501422 | black | 31 | 14 | 47 | 33 | 1,5 | 4 | 2 | 001,5 | 1 | 500 |  |  | on request | | K0409.02001112 | black | 31 | 14 | 47 | 33 | 2 | 1 | 1 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001122 | black | 31 | 14 | 47 | 33 | 2 | 1 | 2 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001212 | black | 31 | 14 | 47 | 33 | 2 | 2 | 1 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001222 | black | 31 | 14 | 47 | 33 | 2 | 2 | 2 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001312 | black | 31 | 14 | 47 | 33 | 2 | 3 | 1 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001322 | black | 31 | 14 | 47 | 33 | 2 | 3 | 2 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001412 | black | 31 | 14 | 47 | 33 | 2 | 4 | 1 | 002,0 | 1 | 500 |  |  | on request | | K0409.02001422 | black | 31 | 14 | 47 | 33 | 2 | 4 | 2 | 002,0 | 1 | 500 |  |  | on request | | K0409.02501112 | black | 31 | 14 | 47 | 33 | 2,5 | 1 | 1 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501122 | black | 31 | 14 | 47 | 33 | 2,5 | 1 | 2 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501212 | black | 31 | 14 | 47 | 33 | 2,5 | 2 | 1 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501222 | black | 31 | 14 | 47 | 33 | 2,5 | 2 | 2 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501312 | black | 31 | 14 | 47 | 33 | 2,5 | 3 | 1 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501322 | black | 31 | 14 | 47 | 33 | 2,5 | 3 | 2 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501412 | black | 31 | 14 | 47 | 33 | 2,5 | 4 | 1 | 002,5 | 1 | 500 |  |  | on request | | K0409.02501422 | black | 31 | 14 | 47 | 33 | 2,5 | 4 | 2 | 002,5 | 1 | 500 |  |  | on request | | K0409.03001112 | black | 31 | 14 | 47 | 33 | 3 | 1 | 1 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001122 | black | 31 | 14 | 47 | 33 | 3 | 1 | 2 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001212 | black | 31 | 14 | 47 | 33 | 3 | 2 | 1 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001222 | black | 31 | 14 | 47 | 33 | 3 | 2 | 2 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001312 | black | 31 | 14 | 47 | 33 | 3 | 3 | 1 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001322 | black | 31 | 14 | 47 | 33 | 3 | 3 | 2 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001412 | black | 31 | 14 | 47 | 33 | 3 | 4 | 1 | 003,0 | 1 | 500 |  |  | on request | | K0409.03001422 | black | 31 | 14 | 47 | 33 | 3 | 4 | 2 | 003,0 | 1 | 500 |  |  | on request | | K0409.04001112 | black | 31 | 14 | 47 | 33 | 4 | 1 | 1 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001122 | black | 31 | 14 | 47 | 33 | 4 | 1 | 2 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001212 | black | 31 | 14 | 47 | 33 | 4 | 2 | 1 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001222 | black | 31 | 14 | 47 | 33 | 4 | 2 | 2 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001312 | black | 31 | 14 | 47 | 33 | 4 | 3 | 1 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001322 | black | 31 | 14 | 47 | 33 | 4 | 3 | 2 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001412 | black | 31 | 14 | 47 | 33 | 4 | 4 | 1 | 004,0 | 1 | 375 |  |  | on request | | K0409.04001422 | black | 31 | 14 | 47 | 33 | 4 | 4 | 2 | 004,0 | 1 | 375 |  |  | on request | | K0409.05001112 | black | 31 | 14 | 47 | 33 | 5 | 1 | 1 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001122 | black | 31 | 14 | 47 | 33 | 5 | 1 | 2 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001212 | black | 31 | 14 | 47 | 33 | 5 | 2 | 1 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001222 | black | 31 | 14 | 47 | 33 | 5 | 2 | 2 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001312 | black | 31 | 14 | 47 | 33 | 5 | 3 | 1 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001322 | black | 31 | 14 | 47 | 33 | 5 | 3 | 2 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001412 | black | 31 | 14 | 47 | 33 | 5 | 4 | 1 | 005,0 | 1 | 300 |  |  | on request | | K0409.05001422 | black | 31 | 14 | 47 | 33 | 5 | 4 | 2 | 005,0 | 1 | 300 |  |  | on request | | K0409.06001112 | black | 31 | 14 | 47 | 33 | 6 | 1 | 1 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001122 | black | 31 | 14 | 47 | 33 | 6 | 1 | 2 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001212 | black | 31 | 14 | 47 | 33 | 6 | 2 | 1 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001222 | black | 31 | 14 | 47 | 33 | 6 | 2 | 2 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001312 | black | 31 | 14 | 47 | 33 | 6 | 3 | 1 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001322 | black | 31 | 14 | 47 | 33 | 6 | 3 | 2 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001412 | black | 31 | 14 | 47 | 33 | 6 | 4 | 1 | 006,0 | 1 | 250 |  |  | on request | | K0409.06001422 | black | 31 | 14 | 47 | 33 | 6 | 4 | 2 | 006,0 | 1 | 250 |  |  | on request | | K0409.08001112 | black | 31 | 14 | 47 | 33 | 8 | 1 | 1 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001122 | black | 31 | 14 | 47 | 33 | 8 | 1 | 2 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001212 | black | 31 | 14 | 47 | 33 | 8 | 2 | 1 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001222 | black | 31 | 14 | 47 | 33 | 8 | 2 | 2 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001312 | black | 31 | 14 | 47 | 33 | 8 | 3 | 1 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001322 | black | 31 | 14 | 47 | 33 | 8 | 3 | 2 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001412 | black | 31 | 14 | 47 | 33 | 8 | 4 | 1 | 008,0 | 1 | 180 |  |  | on request | | K0409.08001422 | black | 31 | 14 | 47 | 33 | 8 | 4 | 2 | 008,0 | 1 | 180 |  |  | on request | | K0409.10001112 | black | 31 | 14 | 47 | 33 | 10 | 1 | 1 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001122 | black | 31 | 14 | 47 | 33 | 10 | 1 | 2 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001212 | black | 31 | 14 | 47 | 33 | 10 | 2 | 1 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001222 | black | 31 | 14 | 47 | 33 | 10 | 2 | 2 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001312 | black | 31 | 14 | 47 | 33 | 10 | 3 | 1 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001322 | black | 31 | 14 | 47 | 33 | 10 | 3 | 2 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001412 | black | 31 | 14 | 47 | 33 | 10 | 4 | 1 | 010,0 | 1 | 150 |  |  | on request | | K0409.10001422 | black | 31 | 14 | 47 | 33 | 10 | 4 | 2 | 010,0 | 1 | 150 |  |  | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|