Product groups

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:These washers are used together with DIN EN ISO 2009 or DIN EN ISO 10642 countersunk screws on the end of shafts with keyways to secure handwheels and crank handles.

The washers can be used with the handwheels K0671, K0160, K0161, K0162, K0163, K0164, K0165.

The steel washers are often used as caps for magnets.
Drawing reference:
D3 = for countersunk screw ISO 2009 and ISO 10642

1) countersunk screw ISO 2009 and ISO 10642
2) washer
3) handwheel
4) shaft
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0173 Handwheel washers 184 kB

Drawings

Handwheel washers

Item selection/filter

Order No.Main
material
D1D2D3HGCADAcc.PriceOrder
K0173.00310steel3,21062M3 on request
K0173.00313steel3,21362M3 on request
K0173.00416steel4,3168,43M4 on request
K0173.00420steel4,3208,43M4 on request
K0173.00520steel5,320103,5M5 on request
K0173.00522steel5,322103,5M5 on request
K0173.00525steel5,325103,5M5 on request
K0173.00528steel5,328103,5M5 on request
K0173.00630steel6,430124M6 on request
K0173.00632steel6,432124M6 on request
K0173.00636steel6,436124M6 on request
K0173.00640steel6,440125M6 on request
K0173.00645steel6,445126M6 on request
K0173.00652steel6,452126M6 on request
K0173.10310stainless steel3,21062M3 on request
K0173.10313stainless steel3,21362M3 on request
K0173.10416stainless steel4,3168,43M4 on request
K0173.10420stainless steel4,3208,43M4 on request
K0173.10520stainless steel5,320103,5M5 on request
K0173.10522stainless steel5,322103,5M5 on request
K0173.10525stainless steel5,325103,5M5 on request
K0173.10528stainless steel5,328103,5M5 on request
K0173.10630stainless steel6,430124M6 on request
K0173.10632stainless steel6,432124M6 on request
K0173.10636stainless steel6,436124M6 on request
K0173.10640stainless steel6,440125M6 on request
K0173.10645stainless steel6,445126M6 on request
K0173.10652stainless steel6,452126M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33