Product groups
Hinges die-cast zinc with fastening screws
K1899

Hinges die-cast zinc with fastening screws

go back

Item description/product images

DescriptionMaterial:Hinges die-cast zinc.
Pin stainless steel.
Fastening screws steel.
Version:Hinges abrasive blasted, chrome plated or black.
Pins bright.
Fastening screws electro zinc-plated.
Note:Hinges for inset doors.
The hinges can be mounted right or left.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1899 Hinges die-cast zinc with fastening screws 193 kB

Drawings

Hinges die-cast zinc with fastening screws

Item selection/filter

Order No.Main
colour
A

A1A2A3A4BB1D1HLOpening
angle
SF1
N
F2
N
CADAcc.PriceOrder
K1899.052012121chromed4012,512,520204025M5912180°536502000 on request
K1899.052012122black4012,512,520204025M5912180°536502000 on request
K1899.062515151chromed50151525255030M611,512180°636502000 on request
K1899.062515152black50151525255030M611,512180°636502000 on request
K1899.063828281chromed76282838385030M611,512270°63650900 on request
K1899.063828282black76282838385030M611,512270°63650900 on request
K1899.062528151chromed63152825385030M611,512270°64450850 on request
K1899.062528152black63152825385030M611,512270°64450850 on request
K1899.083018181chromed60181830306036M81514,5180°845004500 on request
K1899.083018182black60181830306036M81514,5180°845004500 on request
K1899.083045181chromed90184530606036M81514270°855002500 on request
K1899.083045182black90184530606036M81514270°855002500 on request
K1899.086045451chromed120454560606036M81514270°855001300 on request
K1899.086045452black120454560606036M81514270°855001300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33