Product groups
Retaining magnets hard ferrite
K1398

Retaining magnets hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing plastic (ABS).
Magnetic core hard ferrite.
Note:These magnets are often used on notice boards, whiteboards and magnetic boards.Temperature range:max. 100°C.On request:Magnetic core NdFeB (neodymium).Drawing reference:
1) Magnetic face
2) Magnet
3) Housing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1398 Retaining magnets hard ferrite 103 kB

Drawings

Retaining magnets hard ferrite

Item selection/filter

Order No.ColourD

D1HH1Magnetic
force N
CADAcc.PriceOrder
K1398.101white10,59,571,50,7 on request
K1398.161white1614,571,11,3 on request
K1398.201white201672,11,5 on request
K1398.251white252282,210 on request
K1398.301white30288214 on request
K1398.361white3632,592,29,5 on request
K1398.102blue10,59,571,50,7 on request
K1398.162blue1614,571,11,3 on request
K1398.202blue201672,11,5 on request
K1398.252blue252282,210 on request
K1398.302blue30288214 on request
K1398.362blue3632,592,29,5 on request
K1398.103red10,59,571,50,7 on request
K1398.163red1614,571,11,3 on request
K1398.203red201672,11,5 on request
K1398.253red252282,210 on request
K1398.303red30288214 on request
K1398.363red3632,592,29,5 on request
K1398.104black10,59,571,50,7 on request
K1398.164black1614,571,11,3 on request
K1398.204black201672,11,5 on request
K1398.254black252282,210 on request
K1398.304black30288214 on request
K1398.364black3632,592,29,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33