Product groups
Magnets deep pot AlNiCo without fitting tolerance
K0546

Magnets deep pot AlNiCo without fitting tolerance

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Housing, electro zinc-plated.Note:Shielded system. Diameter “D” without fitting tolerance. Fastening possibilities are press-in, shrink-fitting or gluing.
Deep pot magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0546 Magnets deep pot AlNiCo without fitting tolerance 123 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets deep pot AlNiCo without fitting tolerance

Item selection/filter

Order No.

DHH1Magnetic
force
N
CADAcc.PriceOrder
K0546.01620121,5 on request
K0546.02820113,5 on request
K0546.031020107 on request
K0546.041320910 on request
K0546.051620518 on request
K0546.062025642 on request
K0546.0725351096 on request
K0546.0832408180 on request
K0546.09405010240 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33