Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8, bright or electro zinc-plated.
Steel grade 10, bright or electro zinc-plated.
Steel grade 12, bright.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Note:The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower).
The maximum nut height H max. is shown in the table.
On request:DIN ISO 272 spanner sizes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1145_Datasheet_32170_Hexagon_nuts_DIN_934--en 208 kB

Drawings (total overview)

Hexagon nutsDIN 934

Hexagon nuts DIN 934, steel

More information

Drawings

Hexagon nuts DIN 934, steel

Item selection/filter

Order No.Material

Surface finish
body
GradeDEHSWDINCADAcc.PriceOrder
K1145.025steelbright (black)8M2,55,4525DIN 934 on request
K1145.03steelbright (black)8M36,012,45,5DIN 934 on request
K1145.04steelbright (black)8M47,663,27DIN 934 on request
K1145.05steelbright (black)8M58,7948DIN 934 on request
K1145.06steelbright (black)8M611,05510DIN 934 on request
K1145.08steelbright (black)8M814,386,513DIN 934 on request
K1145.10steelbright (black)8M1018,9817DIN 934 on request
K1145.12steelbright (black)8M1221,11019DIN 934 on request
K1145.14steelbright (black)8M1423,91122DIN 934 on request
K1145.16steelbright (black)8M1626,761324DIN 934 on request
K1145.20steelbright (black)8M2032,951630DIN 934 on request
K1145.22steelbright (black)8M22351832DIN 934 on request
K1145.24steelbright (black)8M2439,61936DIN 934 on request
K1145.27steelbright (black)8M2745,22241DIN 934 on request
K1145.30steelbright (black)8M3050,92446DIN 934 on request
K1145.33steelbright (black)8M3355,42650DIN 934 on request
K1145.36steelbright (black)8M3660,82955DIN 934 on request
K1145.2025steelgalvanised8M2,55,4525DIN 934 on request
K1145.203steelgalvanised8M36,012,45,5DIN 934 on request
K1145.204steelgalvanised8M47,663,27DIN 934 on request
K1145.205steelgalvanised8M58,7948DIN 934 on request
K1145.206steelgalvanised8M611,05510DIN 934 on request
K1145.208steelgalvanised8M814,386,513DIN 934 on request
K1145.210steelgalvanised8M1018,9817DIN 934 on request
K1145.212steelgalvanised8M1221,11019DIN 934 on request
K1145.214steelgalvanised8M1423,91122DIN 934 on request
K1145.216steelgalvanised8M1626,761324DIN 934 on request
K1145.220steelgalvanised8M2032,951630DIN 934 on request
K1145.222steelgalvanised8M22351832DIN 934 on request
K1145.224steelgalvanised8M2439,61936DIN 934 on request
K1145.227steelgalvanised8M2745,22241DIN 934 on request
K1145.230steelgalvanised8M3050,92446DIN 934 on request
K1145.233steelgalvanised8M3355,42650DIN 934 on request
K1145.236steelgalvanised8M3660,82955DIN 934 on request
K1145.403steelbright (black)10M36,012,45,5DIN 934 on request
K1145.404steelbright (black)10M47,663,27DIN 934 on request
K1145.405steelbright (black)10M58,7948DIN 934 on request
K1145.406steelbright (black)10M611,05510DIN 934 on request
K1145.408steelbright (black)10M814,386,513DIN 934 on request
K1145.410steelbright (black)10M1018,9817DIN 934 on request
K1145.412steelbright (black)10M1221,11019DIN 934 on request
K1145.414steelbright (black)10M1423,91122DIN 934 on request
K1145.416steelbright (black)10M1626,761324DIN 934 on request
K1145.420steelbright (black)10M2032,951630DIN 934 on request
K1145.422steelbright (black)10M22351832DIN 934 on request
K1145.424steelbright (black)10M2439,61936DIN 934 on request
K1145.427steelbright (black)10M2745,22241DIN 934 on request
K1145.430steelbright (black)10M3050,92446DIN 934 on request
K1145.433steelbright (black)10M3355,42650DIN 934 on request
K1145.436steelbright (black)10M3660,82955DIN 934 on request
K1145.304steelgalvanised10M47,663,27DIN 934 on request
K1145.305steelgalvanised10M58,7948DIN 934 on request
K1145.306steelgalvanised10M611,05510DIN 934 on request
K1145.308steelgalvanised10M814,386,513DIN 934 on request
K1145.310steelgalvanised10M1018,9817DIN 934 on request
K1145.312steelgalvanised10M1221,11019DIN 934 on request
K1145.314steelgalvanised10M1423,91122DIN 934 on request
K1145.316steelgalvanised10M1626,761324DIN 934 on request
K1145.320steelgalvanised10M2032,951630DIN 934 on request
K1145.322steelgalvanised10M22351832DIN 934 on request
K1145.324steelgalvanised10M2439,61936DIN 934 on request
K1145.327steelgalvanised10M2745,22241DIN 934 on request
K1145.330steelgalvanised10M3050,92446DIN 934 on request
K1145.333steelgalvanised10M3355,42650DIN 934 on request
K1145.336steelgalvanised10M3660,82955DIN 934 on request
K1145.506steelbright (black)12M611,05510DIN 934 on request
K1145.508steelbright (black)12M814,386,513DIN 934 on request
K1145.510steelbright (black)12M1018,9817DIN 934 on request
K1145.512steelbright (black)12M1221,11019DIN 934 on request
K1145.516steelbright (black)12M1626,761324DIN 934 on request
K1145.520steelbright (black)12M2032,951630DIN 934 on request
K1145.524steelbright (black)12M2439,61936DIN 934 on request
K1145.527steelbright (black)12M2745,22241DIN 934 on request
K1145.530steelbright (black)12M3050,92446DIN 934 on request
K1145.536steelbright (black)12M3660,82955DIN 934 on request

Hexagon nuts DIN 934, stainless steel

More information

Drawings

Hexagon nuts DIN 934, stainless steel

Item selection/filter

Order No.Main
material
GradeD

EHSWDINCADAcc.PriceOrder
K1145.1025stainless steel A270M2,55,4525DIN 934 on request
K1145.103stainless steel A270M36,012,45,5DIN 934 on request
K1145.104stainless steel A270M47,663,27DIN 934 on request
K1145.105stainless steel A270M58,7948DIN 934 on request
K1145.106stainless steel A270M611,05510DIN 934 on request
K1145.108stainless steel A270M814,386,513DIN 934 on request
K1145.110stainless steel A270M1018,9817DIN 934 on request
K1145.112stainless steel A270M1221,11019DIN 934 on request
K1145.116stainless steel A270M1626,761324DIN 934 on request
K1145.120stainless steel A270M2032,951630DIN 934 on request
K1145.130stainless steel A270M3050,92446DIN 934 on request
K1145.136stainless steel A270M3660,82955DIN 934 on request
K1145.114stainless steel A270M1423,91122DIN 934 on request
K1145.122stainless steel A270M22351832DIN 934 on request
K1145.124stainless steel A270M2439,61936DIN 934 on request
K1145.127stainless steel A270M2745,22241DIN 934 on request
K1145.133stainless steel A270M3355,42650DIN 934 on request
K1145.5025stainless steel A470M2,55,4525DIN 934 on request
K1145.603stainless steel A470M36,012,45,5DIN 934 on request
K1145.604stainless steel A470M47,663,27DIN 934 on request
K1145.605stainless steel A470M58,7948DIN 934 on request
K1145.606stainless steel A470M611,05510DIN 934 on request
K1145.608stainless steel A470M814,386,513DIN 934 on request
K1145.610stainless steel A470M1018,9817DIN 934 on request
K1145.612stainless steel A470M1221,11019DIN 934 on request
K1145.614stainless steel A470M1423,91122DIN 934 on request
K1145.616stainless steel A470M1626,761324DIN 934 on request
K1145.620stainless steel A470M2032,951630DIN 934 on request
K1145.622stainless steel A470M22351832DIN 934 on request
K1145.624stainless steel A470M2439,61936DIN 934 on request
K1145.627stainless steel A470M2745,22241DIN 934 on request
K1145.630stainless steel A470M3050,92446DIN 934 on request
K1145.633stainless steel A470M3355,42650DIN 934 on request
K1145.636stainless steel A470M3660,82955DIN 934 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33