Product groups
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
K1797

Hexagon nuts with flange DIN 6923 / EN 1661 enhanced

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8, electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:The maximum nut height H max. is shown in the table.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1797 Hexagon nuts with flange DIN 6923 / EN 1661 enhanced 192 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Hexagon nuts with flange DIN 6923 / EN 1661 enhanced

Overview of items (compressed)

Item selection/filter
Order No.Main
material
D

D1CHSWDINENCADAcc.PriceOrder
K1797.204steelM4100,94,657-- on request
K1797.205steelM511,8158-- on request
K1797.206steelM614,21,1610-- on request
K1797.208steelM817,91,2813-- on request
K1797.210steelM1021,81,51015-- on request
K1797.212steelM12261,81218-- on request
K1797.216steelM1634,52,41624-- on request
K1797.220steelM2042,832030-- on request
K1797.104stainless steel A2M4100,94,657-- on request
K1797.105stainless steel A2M511,8158-- on request
K1797.106stainless steel A2M614,21,1610-- on request
K1797.108stainless steel A2M817,91,2813-- on request
K1797.110stainless steel A2M1021,81,51015-- on request
K1797.112stainless steel A2M12261,81218-- on request
K1797.605stainless steel A4M511,8158-- on request
K1797.606stainless steel A4M614,21,1610-- on request
K1797.608stainless steel A4M817,91,2813-- on request
K1797.610stainless steel A4M1021,81,51015-- on request
K1797.612stainless steel A4M12261,81218-- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33