Product groups
Locking plate steel or stainless steel DIN 5406
K2063

Locking plate steel or stainless steel DIN 5406

go back

Item description/product images

DescriptionMaterial:Steel.
Stainless steel A2.
Version:Stainless steel, bright.
Steel, bright.
Steel electro zinc-plated.
Note:DIN 5406 locking plates are used to secure the DIN 981 slotted round nuts. To use the locking plates, a keyway must be cut into the screw thread.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2063 Locking plate steel or stainless steel DIN 5406 191 kB
 Overview of standards for fasteners 713 kB

Drawings

Locking plate steel or stainless steel DIN 5406

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Surface finish
body
BD

D1

D2EFSSuitable for

CADAcc.PriceOrder
K2063.0010steelbright3102113,538,51K2060.0010 on request
K2063.0012steelbright3122517310,51K2060.0012 on request
K2063.0015steelbright4152821413,51K2060.0015 on request
K2063.0017steelbright4173224415,51K2060.0017 on request
K2063.0020steelbright4203626418,51K2060.0020 on request
K2063.0025steelbright52542325231,25K2060.0025 on request
K2063.0030steelbright5304938527,51,25K2060.0030 on request
K2063.0035steelbright5355744632,51,25K2060.0035 on request
K2063.0040steelbright6406250637,51,25K2060.0040 on request
K2063.0045steelbright6456956642,51,25K2060.0045 on request
K2063.0050steelbright6507461647,51,25K2060.0050 on request
K2063.0055steelbright7558167852,51,5K2060.0055 on request
K2063.0060steelbright7608673857,51,5K2060.0060 on request
K2063.0065steelbright7659279862,51,5K2060.0065 on request
K2063.0070steelbright8709885866,51,5K2060.0070 on request
K2063.0075steelbright87510490871,51,5K2060.0075 on request
K2063.0080steelbright880112951076,51,8K2060.0080 on request
K2063.0085steelbright8851191021081,81,8K2060.0085 on request
K2063.0090steelbright10901261081086,51,8K2060.0090 on request
K2063.0095steelbright10951331131091,51,8K2060.0095 on request
K2063.0100steelbright101001421201296,51,8K2060.0100 on request
K2063.1010steelgalvanised3102113,538,51K2060.010 on request
K2063.1012steelgalvanised3122517310,51K2060.012 on request
K2063.1015steelgalvanised4152821413,51K2060.015 on request
K2063.1017steelgalvanised4173224415,51K2060.017 on request
K2063.1020steelgalvanised4203626418,51K2060.020 on request
K2063.1025steelgalvanised52542325231,25K2060.025 on request
K2063.1030steelgalvanised5304938527,51,25K2060.030 on request
K2063.1035steelgalvanised5355744632,51,25K2060.035 on request
K2063.1040steelgalvanised6406250637,51,25K2060.040 on request
K2063.1045steelgalvanised6456956642,51,25K2060.045 on request
K2063.1050steelgalvanised6507461647,51,25K2060.050 on request
K2063.1055steelgalvanised7558167852,51,5K2060.055 on request
K2063.1060steelgalvanised7608673857,51,5K2060.060 on request
K2063.1065steelgalvanised7659279862,51,5K2060.065 on request
K2063.1070steelgalvanised8709885866,51,5K2060.070 on request
K2063.1075steelgalvanised87510490871,51,5K2060.075 on request
K2063.1080steelgalvanised880112951076,51,8K2060.080 on request
K2063.1085steelgalvanised8851191021081,81,8K2060.085 on request
K2063.1090steelgalvanised10901261081086,51,8K2060.090 on request
K2063.1095steelgalvanised10951331131091,51,8K2060.095 on request
K2063.1100steelgalvanised101001421201296,51,8K2060.100 on request
K2063.2010stainless steel A2bright3102113,538,51K2060.1010 on request
K2063.2012stainless steel A2bright3122517310,51K2060.1012 on request
K2063.2015stainless steel A2bright4152821413,51K2060.1015 on request
K2063.2017stainless steel A2bright4173224415,51K2060.1017 on request
K2063.2020stainless steel A2bright4203626418,51K2060.1020 on request
K2063.2025stainless steel A2bright52542325231,25K2060.1025 on request
K2063.2030stainless steel A2bright5304938527,51,25K2060.1030 on request
K2063.2035stainless steel A2bright6355744532,51,25K2060.1035 on request
K2063.2040stainless steel A2bright6406250637,51,25K2060.1040 on request
K2063.2045stainless steel A2bright6456956642,51,25K2060.1045 on request
K2063.2050stainless steel A2bright6507461647,51,25K2060.1050 on request
K2063.2055stainless steel A2bright7558167852,51,5K2060.1055 on request
K2063.2060stainless steel A2bright7608673857,51,5K2060.1060 on request
K2063.2065stainless steel A2bright7659279862,51,5K2060.1065 on request
K2063.2070stainless steel A2bright8709885866,51,5K2060.1070 on request
K2063.2075stainless steel A2bright87510490871,51,5K2060.1075 on request
K2063.2080stainless steel A2bright880112951076,51,8K2060.1080 on request
K2063.2085stainless steel A2bright8851191021081,81,8K2060.1085 on request
K2063.2090stainless steel A2bright10901261081086,51,8K2060.1090 on request
K2063.2095stainless steel A2bright10951331131091,51,8K2060.1095 on request
K2063.2100stainless steel A2bright101001421201296,51,8K2060.1100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33